1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

EDK AC Outlet G Series

EDK AC Outlet G Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 72.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grounded 2P snap-in type outlet.
[Features]
·Can be used as a V-slot terminal.
[Applications]
·Handy for power supplies.

Features

●AC outlet socket for equipment that can be mounted with one touch.

Specification

●Number of Poles:3P
●Rated:15A125V
●SPQ(piece):50

Warning

●This product is for use in incorporating into general equipment. Not suitable for the applications of the frequent insertion and extraction of the plug.
Part Number
AC-G07FB18
AC-G10BB44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension thickness
(mm)
Connection terminal shape Main Body Color

฿ 108.00

AC CONCENT 3 Piece(s) 3 Day(s) 1032.5Tab TerminalBlack

฿ 72.52

AC CONCENT 3 Piece(s) 3 Day(s) 1033Solder terminal-

Loading...

  1. 1
 

Basic Information

Type Outlet/socket Shape A-3 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE / UL / CSA
Dimension length(mm) 27 Dimension width(mm) 27 Insertion opening polarity Available
Mount Snap-In