1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

600V - HIV LF - Class 2 Vinyl Insulated Cable

600V - HIV LF - Class 2 Vinyl Insulated Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,238.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides higher heat resistance than standard vinyl wire (IV).
· Provides higher current capacity than IV.
· Popular as wiring material for electrical structures in the 600V class.

Part Number
HIV-1.25SQ-アオ-300
HIV-1.25SQ-アカ-300
HIV-1.25SQ-キ-10
HIV-1.25SQ-キ-50
HIV-1.25SQ-キ-100
HIV-1.25SQ-キ-300
HIV-1.25SQ-クロ-300
HIV-1.25SQ-シロ-300
HIV-1.25SQ-ミドリ-300
HIV-2SQ-アオ-300
HIV-2SQ-アカ-300
HIV-2SQ-キ-10
HIV-2SQ-キ-50
HIV-2SQ-キ-100
HIV-2SQ-キ-300
HIV-2SQ-クロ-300
HIV-2SQ-シロ-300
HIV-2SQ-ミドリ-300
HIV-3.5SQ-アオ-300
HIV-3.5SQ-アカ-300
HIV-3.5SQ-キ-300
HIV-3.5SQ-クロ-300
HIV-3.5SQ-シロ-300
HIV-3.5SQ-ミドリ-300
HIV-5.5SQ-アオ-300
HIV-5.5SQ-アカ-300
HIV-5.5SQ-キ-300
HIV-5.5SQ-クロ-300
HIV-5.5SQ-シロ-300
HIV-5.5SQ-ミドリ-300
HIV-8SQ-アオ-100
HIV-8SQ-アカ-100
HIV-8SQ-キ-100
HIV-8SQ-クロ-100
HIV-8SQ-シロ-100
HIV-8SQ-ミドリ-100
HIV-14SQ-アオ-100
HIV-14SQ-アカ-100
HIV-14SQ-キ-100
HIV-14SQ-クロ-100
HIV-14SQ-シロ-100
HIV-14SQ-ミドリ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Overall Length
(m)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body thickness
(mm)
Insulation body color

฿ 5,910.33

CABLE 1 Piece(s) 7 Day(s) 1.2530037/0.451.350.8Blue

฿ 5,910.33

CABLE 1 Piece(s) 7 Day(s) 1.2530037/0.451.350.8Red

฿ 1,238.71

CABLE 1 Piece(s) 3 Day(s) 1.251037/0.451.350.8Yellow

฿ 1,548.39

CABLE 1 Piece(s) 3 Day(s) 1.255037/0.451.350.8Yellow

฿ 2,477.42

CABLE 1 Piece(s) 3 Day(s) 1.2510037/0.451.350.8Yellow

฿ 6,885.16

CABLE 1 Piece(s) 3 Day(s) 1.2530037/0.451.350.8Yellow

฿ 5,910.33

CABLE 1 Piece(s) 7 Day(s) 1.2530037/0.451.350.8Black

฿ 5,910.33

CABLE 1 Piece(s) 7 Day(s) 1.2530037/0.451.350.8White

฿ 5,910.33

CABLE 1 Piece(s) 7 Day(s) 1.2530037/0.451.350.8Green

฿ 8,678.31

CABLE 1 Piece(s) 7 Day(s) 23003.47/0.61.80.8Blue

฿ 8,678.31

CABLE 1 Piece(s) 7 Day(s) 23003.47/0.61.80.8Red

฿ 1,830.97

CABLE 1 Piece(s) 3 Day(s) 2103.47/0.61.80.8Yellow

฿ 2,288.90

CABLE 1 Piece(s) 3 Day(s) 2503.47/0.61.80.8Yellow

฿ 3,661.94

CABLE 1 Piece(s) 3 Day(s) 21003.47/0.61.80.8Yellow

฿ 10,472.09

CABLE 1 Piece(s) 3 Day(s) 23003.47/0.61.80.8Yellow

฿ 8,678.31

CABLE 1 Piece(s) 7 Day(s) 23003.47/0.61.80.8Black

฿ 8,678.31

CABLE 1 Piece(s) 7 Day(s) 23003.47/0.61.80.8White

฿ 8,678.31

CABLE 1 Piece(s) 7 Day(s) 23003.47/0.61.80.8Green

฿ 12,748.89

CABLE 1 Piece(s) 7 Day(s) 3.530047/0.82.40.8Blue

฿ 12,748.89

CABLE 1 Piece(s) 7 Day(s) 3.530047/0.82.40.8Red

฿ 12,748.89

CABLE 1 Piece(s) 7 Day(s) 3.530047/0.82.40.8Yellow

฿ 12,748.89

CABLE 1 Piece(s) 7 Day(s) 3.530047/0.82.40.8Black

฿ 12,748.89

CABLE 1 Piece(s) 7 Day(s) 3.530047/0.82.40.8White

฿ 12,748.89

CABLE 1 Piece(s) 7 Day(s) 3.530047/0.82.40.8Green

฿ 18,520.06

CABLE 1 Piece(s) 7 Day(s) 5.530057/1.031Blue

฿ 18,520.06

CABLE 1 Piece(s) 7 Day(s) 5.530057/1.031Red

฿ 18,520.06

CABLE 1 Piece(s) 7 Day(s) 5.530057/1.031Yellow

฿ 18,520.06

CABLE 1 Piece(s) 7 Day(s) 5.530057/1.031Black

฿ 18,520.06

CABLE 1 Piece(s) 7 Day(s) 5.530057/1.031White

฿ 18,520.06

CABLE 1 Piece(s) 5 Day(s) 5.530057/1.031Green

฿ 9,709.53

CABLE 1 Piece(s) 7 Day(s) 810067/1.23.61.2Blue

฿ 9,709.53

CABLE 1 Piece(s) 7 Day(s) 810067/1.23.61.2Red

฿ 9,709.53

CABLE 1 Piece(s) 7 Day(s) 810067/1.23.61.2Yellow

฿ 9,709.53

CABLE 1 Piece(s) 7 Day(s) 810067/1.23.61.2Black

฿ 9,709.53

CABLE 1 Piece(s) 7 Day(s) 810067/1.23.61.2White

฿ 9,709.53

CABLE 1 Piece(s) 7 Day(s) 810067/1.23.61.2Green

฿ 16,282.75

CABLE 1 Piece(s) 7 Day(s) 141007.67/1.64.81.4Blue

฿ 16,282.75

CABLE 1 Piece(s) 6 Day(s) 141007.67/1.64.81.4Red

฿ 16,282.75

CABLE 1 Piece(s) 6 Day(s) 141007.67/1.64.81.4Yellow

฿ 16,282.75

CABLE 1 Piece(s) 6 Day(s) 141007.67/1.64.81.4Black

฿ 16,282.75

CABLE 1 Piece(s) 7 Day(s) 141007.67/1.64.81.4White

฿ 16,282.75

CABLE 1 Piece(s) 6 Day(s) 141007.67/1.64.81.4Green

Loading...

  1. 1

Basic Information

Number Of Cores(Core) 1 Rated Voltage 600V Shield NA
Grounding Wire NA Insulation body materials PVC (Polyvinyl Chloride) Other standards JIS