1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Twisted Pair Instrumentation Cable (Part Number)

CABLE

Twisted Pair Instrumentation Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 179.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Twisted pair Instrumentation cable TKVVBS series

[Features]
· Superior heat resistance, oil resistance, and flexibility.
· Twisted layer types and twisted pair types are available.
· Because a twisted pair type is set at a different pitch to adjacent pairs, crosstalk noise can be reduced.
· A braided shield is provided as a noise countermeasure.
· Shield wiring work can be performed easily thanks to a drain wire of the same size as the conductor.

 
Part Number
TKVVBS-0.2SQ-18P-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Representative Standard Grounding Wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

฿ 5,596.26

CABLE 1 Piece(s) 3 Day(s) 110.2243618P11[Other] 150VUL / CSA(c-UL)[Other] Drain wire7/0.180.541.04

Loading...

  1. 1

Basic Information

Shield Available Properties Oil Resistance / Heat-Resistance Sheath (outer coating) color Gray
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Insulation body color See the catalog

Please check the type/dimensions/specifications of the part TKVVBS-0.2SQ-18P-11 in the Twisted Pair Instrumentation Cable series.

Products with similar specification

Part Number
TKVVBS-0.2SQ-10P-11
TKVVBS-0.2SQ-10P-12
TKVVBS-0.2SQ-10P-13
TKVVBS-0.2SQ-18P-12
TKVVBS-0.2SQ-18P-13
TKVVBS-0.2SQ-18P-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Representative Standard Grounding Wire Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

฿ 3,322.84

1 Piece(s) 3 Day(s) 110.2242010P9.2[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

฿ 3,624.77

1 Piece(s) 3 Day(s) 120.2242010P9.2[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

฿ 3,927.10

1 Piece(s) 3 Day(s) 130.2242010P9.2[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

฿ 6,104.90

1 Piece(s) 3 Day(s) 120.2243618P11[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

฿ 6,613.94

1 Piece(s) 3 Day(s) 130.2243618P11[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04

฿ 7,122.58

1 Piece(s) 3 Day(s) 140.2243618P11[Other] 150VCSA(c-UL) / UL[Other] Drain wire7/0.180.541.04