1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
UL Listed Unshielded Instrumentation Cable (Part Number)

CABLE

UL Listed Unshielded Instrumentation Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

UL compliant unshielded instrumentation cable U-TKVV series

[Features]
· A UL listing (ULPLCC), UL recognized (ULAWM), cUL (CSAAWM) multi-standard cable.
· Cable compatible with NFPA79.
· Superior heat resistance, oil resistance, and flexibility.
· A wide range of products are available, distinguished by different conductor sizes (AWG 24-AWG 16), number of center strands, and presence or absence of braided shield.
· Because a twister pair type is set at a different pitch than adjacent pairs, crosstalk noise can be reduced.
· Braid shielded type cable has a drain wire of the same size as the conductor.
· Shield connection is easy.
· Conductor size and number of core wires (pairs) are printed on cable surface.
· Makes cable identification easy.

 
Part Number
UL2464 U-TKVV-AWG20-1P-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

฿ 3,345.68

CABLE 1 Piece(s) 3 Day(s) 550.542021P527/0.160.961.6

Loading...

  1. 1

Basic Information

Rated Voltage 300V Shield NA Properties Oil Resistance / Heat-Resistance
Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)

Please check the type/dimensions/specifications of the part UL2464 U-TKVV-AWG20-1P-55 in the UL Listed Unshielded Instrumentation Cable series.

Products with similar specification

Part Number
UL2464 U-TKVV-AWG20-10P-11
UL2464 U-TKVV-AWG20-10P-12
UL2464 U-TKVV-AWG20-10P-13
UL2464 U-TKVV-AWG20-1P-56
UL2464 U-TKVV-AWG20-1P-57
UL2464 U-TKVV-AWG20-1P-58
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

฿ 4,159.35

1 Piece(s) 3 Day(s) 110.54202010P13.227/0.160.961.6

฿ 4,537.16

1 Piece(s) 3 Day(s) 120.54202010P13.227/0.160.961.6

฿ 4,915.35

1 Piece(s) 3 Day(s) 130.54202010P13.227/0.160.961.6

฿ 3,406.45

1 Piece(s) 3 Day(s) 560.542021P527/0.160.961.6

฿ 3,467.23

1 Piece(s) 3 Day(s) 570.542021P527/0.160.961.6

฿ 3,528.00

1 Piece(s) 3 Day(s) 580.542021P527/0.160.961.6