UL Listed Unshielded Instrumentation Cable

Caution
Product Description
UL compliant unshielded instrumentation cable U-TKVV series
[Features]
· A UL listing (ULPLCC), UL recognized (ULAWM), cUL (CSAAWM) multi-standard cable.
· Cable compatible with NFPA79.
· Superior heat resistance, oil resistance, and flexibility.
· A wide range of products are available, distinguished by different conductor sizes (AWG 24-AWG 16), number of center strands, and presence or absence of braided shield.
· Because a twister pair type is set at a different pitch than adjacent pairs, crosstalk noise can be reduced.
· Braid shielded type cable has a drain wire of the same size as the conductor.
· Shield connection is easy.
· Conductor size and number of core wires (pairs) are printed on cable surface.
· Makes cable identification easy.