1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Cable - KC Series Rubber Insulated Cable

Heat Resistant Cable - KC Series Rubber Insulated Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,635.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

KC silicon rubber insulated cable. Used for wiring high-temperature parts in a variety of heat-generating equipment.

 
Part Number
600V KC-0.75SQ-1.1T-100
600V KC-1.25SQ-1.1T-100
600V KC-2.0SQ-1.1T-100
600V KC-3.5SQ-1.1T-100
600V KC-5.5SQ-1.1T-100
600V KC-8SQ-1.1T-100
600V KC-14SQ-1.1T-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Rated Voltage Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
Insulation body thickness
(mm)

฿ 6,635.41

CABLE 1 Piece(s) 7 Day(s) 101000.753.3600V30/0.181.11.1

฿ 7,932.50

CABLE 1 Piece(s) 7 Day(s) 101001.253.7600V50/0.181.51.1

฿ 9,757.52

CABLE 1 Piece(s) 7 Day(s) 1010024600V37/0.261.81.1

฿ 16,045.82

CABLE 1 Piece(s) 7 Day(s) 101003.54.7600V45/0.322.51.1

฿ 23,028.16

CABLE 1 Piece(s) 7 Day(s) 101005.55.3600V35/0.453.11.1

฿ 32,076.02

CABLE 1 Piece(s) 7 Day(s) 1010085.9600V50/0.453.71.1

฿ 51,710.78

CABLE 1 Piece(s) 7 Day(s) 10100147.1600V88/0.454.91.1

Loading...

  1. 1

Basic Information

Number Of Cores(Core) 1 Shield NA Properties Heat-Resistance
Sheath (outer coating) color White Insulation body materials Silicone Rubber