1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRC UL20276 Signal Cable for Flexing Use, 30V UL/CSA Standard

MRC UL20276 Signal Cable for Flexing Use, 30V UL/CSA Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 157.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

UL20276 mobile signal cable, 30V UL/CSA listed, MRC series

[Features]
▪ Cable for movable parts which complies with UL standards and CSA standards.
· May be used as cabling for signal transmission inside electronic equipment.
· Features excellent flexibility and oil resistance

Part Number
MRC-AWG20-2-1
MRC-AWG20-2-2
MRC-AWG20-2-3
MRC-AWG20-2-4
MRC-AWG20-2-5
MRC-AWG20-2-6
MRC-AWG20-2-7
MRC-AWG20-2-8
MRC-AWG20-2-9
MRC-AWG20-2-10
MRC-AWG20-2-11
MRC-AWG20-2-12
MRC-AWG20-2-13
MRC-AWG20-2-14
MRC-AWG20-2-15
MRC-AWG20-2-16
MRC-AWG20-2-17
MRC-AWG20-2-18
MRC-AWG20-2-19
MRC-AWG20-2-20
MRC-AWG20-2-21
MRC-AWG20-2-22
MRC-AWG20-2-23
MRC-AWG20-2-24
MRC-AWG20-2-25
MRC-AWG20-2-26
MRC-AWG20-2-27
MRC-AWG20-2-28
MRC-AWG20-2-29
MRC-AWG20-2-30
MRC-AWG20-2-31
MRC-AWG20-2-32
MRC-AWG20-2-33
MRC-AWG20-2-34
MRC-AWG20-2-35
MRC-AWG20-2-36
MRC-AWG20-2-37
MRC-AWG20-2-38
MRC-AWG20-2-39
MRC-AWG20-2-40
MRC-AWG20-2-41
MRC-AWG20-2-42
MRC-AWG20-2-43
MRC-AWG20-2-44
MRC-AWG20-2-45
MRC-AWG20-2-46
MRC-AWG20-2-47
MRC-AWG20-2-48
MRC-AWG20-2-49
MRC-AWG20-2-50
MRC-AWG20-2-51
MRC-AWG20-2-52
MRC-AWG20-2-53
MRC-AWG20-2-54
MRC-AWG20-2-55
MRC-AWG20-2-56
MRC-AWG20-2-57
MRC-AWG20-2-58
MRC-AWG20-2-59
MRC-AWG20-2-60
MRC-AWG20-2-61
MRC-AWG20-2-62
MRC-AWG20-2-63
MRC-AWG20-2-64
MRC-AWG20-2-65
MRC-AWG20-2-66
MRC-AWG20-2-67
MRC-AWG20-2-68
MRC-AWG20-2-69
MRC-AWG20-2-70
MRC-AWG20-2-71
MRC-AWG20-2-72
MRC-AWG20-2-73
MRC-AWG20-2-74
MRC-AWG20-2-75
MRC-AWG20-2-76
MRC-AWG20-2-77
MRC-AWG20-2-78
MRC-AWG20-2-79
MRC-AWG20-2-80
MRC-AWG20-2-81
MRC-AWG20-2-82
MRC-AWG20-2-83
MRC-AWG20-2-84
MRC-AWG20-2-85
MRC-AWG20-2-86
MRC-AWG20-2-87
MRC-AWG20-2-88
MRC-AWG20-2-89
MRC-AWG20-2-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)

฿ 190.79

CABLE 1 Piece(s) 3 Day(s) 11.12025.3

฿ 283.20

CABLE 1 Piece(s) 3 Day(s) 21.12025.3

฿ 375.61

CABLE 1 Piece(s) 3 Day(s) 31.12025.3

฿ 472.00

CABLE 1 Piece(s) 3 Day(s) 41.12025.3

฿ 589.72

CABLE 1 Piece(s) 3 Day(s) 51.12025.3

฿ 707.81

CABLE 1 Piece(s) 3 Day(s) 61.12025.3

฿ 839.23

CABLE 1 Piece(s) 3 Day(s) 71.12025.3

฿ 958.84

CABLE 1 Piece(s) 3 Day(s) 81.12025.3

฿ 1,078.84

CABLE 1 Piece(s) 3 Day(s) 91.12025.3

฿ 1,198.84

CABLE 1 Piece(s) 3 Day(s) 101.12025.3

฿ 1,492.19

CABLE 1 Piece(s) 3 Day(s) 111.12025.3

฿ 1,627.81

CABLE 1 Piece(s) 3 Day(s) 121.12025.3

฿ 1,763.81

CABLE 1 Piece(s) 3 Day(s) 131.12025.3

฿ 1,474.11

CABLE 1 Piece(s) 3 Day(s) 141.12025.3

฿ 2,035.05

CABLE 1 Piece(s) 3 Day(s) 151.12025.3

฿ 1,658.14

CABLE 1 Piece(s) 3 Day(s) 161.12025.3

฿ 1,750.14

CABLE 1 Piece(s) 3 Day(s) 171.12025.3

฿ 1,842.15

CABLE 1 Piece(s) 3 Day(s) 181.12025.3

฿ 1,934.16

CABLE 1 Piece(s) 3 Day(s) 191.12025.3

฿ 2,026.17

CABLE 1 Piece(s) 3 Day(s) 201.12025.3

฿ 2,118.18

CABLE 1 Piece(s) 3 Day(s) 211.12025.3

฿ 2,210.19

CABLE 1 Piece(s) 3 Day(s) 221.12025.3

฿ 2,302.19

CABLE 1 Piece(s) 3 Day(s) 231.12025.3

฿ 2,394.20

CABLE 1 Piece(s) 3 Day(s) 241.12025.3

฿ 2,564.58

CABLE 1 Piece(s) 3 Day(s) 251.12025.3

฿ 2,667.05

CABLE 1 Piece(s) 3 Day(s) 261.12025.3

฿ 2,769.53

CABLE 1 Piece(s) 3 Day(s) 271.12025.3

฿ 2,872.00

CABLE 1 Piece(s) 3 Day(s) 281.12025.3

฿ 2,974.86

CABLE 1 Piece(s) 3 Day(s) 291.12025.3

฿ 3,077.34

CABLE 1 Piece(s) 3 Day(s) 301.12025.3

฿ 3,180.19

CABLE 1 Piece(s) 3 Day(s) 311.12025.3

฿ 3,282.67

CABLE 1 Piece(s) 3 Day(s) 321.12025.3

฿ 3,385.15

CABLE 1 Piece(s) 3 Day(s) 331.12025.3

฿ 3,487.62

CABLE 1 Piece(s) 3 Day(s) 341.12025.3

฿ 3,590.10

CABLE 1 Piece(s) 3 Day(s) 351.12025.3

฿ 3,692.58

CABLE 1 Piece(s) 3 Day(s) 361.12025.3

฿ 3,795.05

CABLE 1 Piece(s) 3 Day(s) 371.12025.3

฿ 3,898.29

CABLE 1 Piece(s) 3 Day(s) 381.12025.3

฿ 4,000.77

CABLE 1 Piece(s) 3 Day(s) 391.12025.3

฿ 4,103.24

CABLE 1 Piece(s) 3 Day(s) 401.12025.3

฿ 4,205.72

CABLE 1 Piece(s) 3 Day(s) 411.12025.3

฿ 4,308.19

CABLE 1 Piece(s) 3 Day(s) 421.12025.3

฿ 4,410.67

CABLE 1 Piece(s) 3 Day(s) 431.12025.3

฿ 4,513.15

CABLE 1 Piece(s) 3 Day(s) 441.12025.3

฿ 4,616.39

CABLE 1 Piece(s) 3 Day(s) 451.12025.3

฿ 4,718.86

CABLE 1 Piece(s) 3 Day(s) 461.12025.3

฿ 4,821.34

CABLE 1 Piece(s) 3 Day(s) 471.12025.3

฿ 4,923.81

CABLE 1 Piece(s) 3 Day(s) 481.12025.3

฿ 5,026.29

CABLE 1 Piece(s) 3 Day(s) 491.12025.3

฿ 4,786.45

CABLE 1 Piece(s) 3 Day(s) 501.12025.3

฿ 4,878.46

CABLE 1 Piece(s) 3 Day(s) 511.12025.3

฿ 4,970.47

CABLE 1 Piece(s) 3 Day(s) 521.12025.3

฿ 5,062.48

CABLE 1 Piece(s) 3 Day(s) 531.12025.3

฿ 5,154.49

CABLE 1 Piece(s) 3 Day(s) 541.12025.3

฿ 5,246.50

CABLE 1 Piece(s) 3 Day(s) 551.12025.3

฿ 5,338.50

CABLE 1 Piece(s) 3 Day(s) 561.12025.3

฿ 5,430.52

CABLE 1 Piece(s) 3 Day(s) 571.12025.3

฿ 5,522.53

CABLE 1 Piece(s) 3 Day(s) 581.12025.3

฿ 5,614.54

CABLE 1 Piece(s) 3 Day(s) 591.12025.3

฿ 5,706.55

CABLE 1 Piece(s) 3 Day(s) 601.12025.3

฿ 5,798.56

CABLE 1 Piece(s) 3 Day(s) 611.12025.3

฿ 5,890.57

CABLE 1 Piece(s) 3 Day(s) 621.12025.3

฿ 5,982.57

CABLE 1 Piece(s) 3 Day(s) 631.12025.3

฿ 6,074.58

CABLE 1 Piece(s) 3 Day(s) 641.12025.3

฿ 6,166.59

CABLE 1 Piece(s) 3 Day(s) 651.12025.3

฿ 6,258.60

CABLE 1 Piece(s) 3 Day(s) 661.12025.3

฿ 6,350.62

CABLE 1 Piece(s) 3 Day(s) 671.12025.3

฿ 6,442.63

CABLE 1 Piece(s) 3 Day(s) 681.12025.3

฿ 6,534.64

CABLE 1 Piece(s) 3 Day(s) 691.12025.3

฿ 6,626.64

CABLE 1 Piece(s) 3 Day(s) 701.12025.3

฿ 6,718.65

CABLE 1 Piece(s) 3 Day(s) 711.12025.3

฿ 6,810.66

CABLE 1 Piece(s) 3 Day(s) 721.12025.3

฿ 6,902.67

CABLE 1 Piece(s) 3 Day(s) 731.12025.3

฿ 6,994.68

CABLE 1 Piece(s) 3 Day(s) 741.12025.3

฿ 7,086.69

CABLE 1 Piece(s) 3 Day(s) 751.12025.3

฿ 7,178.69

CABLE 1 Piece(s) 3 Day(s) 761.12025.3

฿ 7,270.71

CABLE 1 Piece(s) 3 Day(s) 771.12025.3

฿ 7,362.72

CABLE 1 Piece(s) 3 Day(s) 781.12025.3

฿ 7,454.73

CABLE 1 Piece(s) 3 Day(s) 791.12025.3

฿ 7,546.74

CABLE 1 Piece(s) 3 Day(s) 801.12025.3

฿ 7,638.75

CABLE 1 Piece(s) 3 Day(s) 811.12025.3

฿ 7,730.76

CABLE 1 Piece(s) 3 Day(s) 821.12025.3

฿ 7,822.76

CABLE 1 Piece(s) 3 Day(s) 831.12025.3

฿ 7,914.77

CABLE 1 Piece(s) 3 Day(s) 841.12025.3

฿ 8,006.78

CABLE 1 Piece(s) 3 Day(s) 851.12025.3

฿ 8,098.79

CABLE 1 Piece(s) 3 Day(s) 861.12025.3

฿ 8,190.80

CABLE 1 Piece(s) 3 Day(s) 871.12025.3

฿ 8,282.82

CABLE 1 Piece(s) 3 Day(s) 881.12025.3

฿ 8,374.83

CABLE 1 Piece(s) 3 Day(s) 891.12025.3

฿ 8,466.83

CABLE 1 Piece(s) 3 Day(s) 901.12025.3

Loading...

 

Basic Information

Rated Voltage For Low Current Circuits Shield NA Properties Oil Resistance
Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Power supply/signal For Signals
Other Properties Bend tolerance, earthquake resistance, flexibility, right/left bend tolerance, cable carrier test