1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Hard Drive, StoreJet 25M3

Portable Hard Drive, StoreJet 25M3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,866.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

A portable hard disk that has impact resistance equivalent to the drop test standard of the US military and is ideal for carrying.
[Features]
·Equipped with USB 3.1 Gen 1 interface, it provides comfortable data transfer up to 5 Gbps.
·Impact resistance has been confirmed by a test equivalent to the drop test of the US military.
·Data is protected by a three-layer structure consisting of a silicone cover, shock absorbing suspension damper, and reinforced case.
·There are color versions of iron gray and military green.
·Equipped with a single-action automatic backup button, you can back up your data with the push of a button.
·Includes a quick recognition function that detects the drive without having to reconnect the drive after it has been safely removed.
·Transcend's external hard drives are rigorously inspected to ensure quality, performance and reliability so you can store your data with confidence.
[Applications]
·Ideal for business people who often carry around and users who use it outdoors.

Related images

TS1TSJ25M3S

TS1TSJ25M3S

TS1TSJ25M3S

TS1TSJ25M3G

TS1TSJ25M3G

Portable hard disk with stylish design and sturdy durability

Portable Hard Disk, StoreJet 25M3: Related images

Strong hard case

Portable Hard Disk, StoreJet 25M3: Related images

One-touch automatic backup button

About the specifications of the Portable Hard Disk StoreJet 25M3

Portable Hard Disk, StoreJet 25M3: Related images

 

500 GB/TS500GSJ25M3

  1. Color: Gray / Lime green
  2. Size: 129.5 × 82.4 × 20.4 mm

 

Weight: 500 GB: 216 g
Storage media: 2.5-Inch SATA HDD
Connection interface: USB 3.1 Gen 1 / USB 3.0 (Compatible with USB 2.0)
Operating voltage: USB 5 V DC
Operating environment temperature: 5 to 55°C
Energy saving mode: 10 min.
Certification: CE, FCC, BSMI
System: Desktop / notebook computer with one of the following operating systems and a USB port
Microsoft Windows 7, Microsoft Windows 8, Microsoft Windows 8.1, Microsoft Windows 10, Mac OS 10.7 or later, Linux Kernel 2.6.31 or later

Precautions for Use of This Product

  1. * This product has undergone testing equivalent to the U.S. Military drop test standard MIL-STD-810G Method 516.6 to verify impact resistance. (The test is designed to measure product strength, but does not guarantee the integrity of stored data.)
  2. * Single-action automatic backup button, Transcend Elite software is required to use the 256-bit AES encryption feature.
Part Number
TS1TSJ25M3G
TS1TSJ25M3S
TS500GSJ25M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInterface HDD/SSD capacity Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Features Capacity details

฿ 4,037.20

HARDISK 1 Piece(s) 5 Day(s) USB3.11TB or higher to less than 5TBCE80.816.1Impact-resistant1 TB

฿ 4,037.20

RELATION OUTER STORAGE DEVICE 1 Piece(s) 3 Day(s) USB3.11TB or higher to less than 5TBCE80.816.1Impact-resistant1 TB

฿ 3,866.71

RELATION OUTER STORAGE DEVICE 1 Piece(s) 3 Day(s) USB2.0 / USB3.0320GB or higher to less than 640GB-82.420.4Impact-Resistant500GB

Loading...

  1. 1
 

Basic Information

Type HDD Dimension length(mm) 129.5