1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bushing Cable Gland

Bushing Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By cutting off the first stage or the second stage of the cable protection part, compatibility with each cable diameter can be achieved.

[Features]
Because the product is integrated, the cost is lowered and by removing the cable protection part (AB part), the product can be adapted to a variety of different cable sizes.

Part Number
BG-19
BG-19S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Of Cable Used Applicable Wire Size
(mm)

฿ 66.27

CABLE ACCESSARY CABLE CLAMP 5 Piece(s) 3 Day(s) Φ8/Φ10/Φ128/10/12

฿ 93.88

CABLE ACCESSARY CABLE CLAMP 5 Piece(s) 3 Day(s) Φ5/7/95/7/9

Loading...

  1. 1
 

Basic Information

Shape Integrated Type Screw Standard G (PF) Thread Material Resin
Color Black Type Cable Gland Screw Size G(PF) 1/2"
Screw size G 1/2 Color Black Mounting Hole Diameter(mm) 21.4 to 21.9
Screw Length(mm) 11 Main Body Material PVC/steel screw