1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-stop power supply

Non-stop power supply
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,330.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In cases of sudden power outage / instantaneous power failure, the system will automatically switch to battery operation and the PC.

[Features]
· Features a power failure backup function to protect the PC from power failures.
· ATX power supply (80PLUS BRONZE acquired)
· Industrial grade, double-sided through-hole board used.
· High efficiency through use of a synchronous rectifier circuit.
· Uses the total output minimum load current 0A.
· Safety standard (IEC / UL / CSA60950-1) certified
· Temperature / speed variable fan with noise reduction.
· Standby power of 1 W or less ErPcommand correspondence

 
Part Number
ENSP3-450P-C20-H1V
ENSP3-450P-S20-H1V
ENSP3-450P-S20-H6V
ENSP4-500P-SA0-H1V
ENSP-300P-L20-11S
ENSP-300P-S20-11S
HNSP9-520P-S20-H1V
NSP6F-220P-S10
PNSP2U-1000P-AAS
PNSP2U-1000P-AAS(12V)
PNSP2U-550P-AAS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Capacity
(W)
Serial ATA Removable cable for internal connector Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Product Type Other standards Note

฿ 13,909.07

RELATION PC POWER SUPPLY 1 Piece(s) 5 Day(s) 10ATX power supply450AvailableApplicableCE / UL / CCC / CSA15086140-EN-

฿ 13,210.18

RELATION PC POWER SUPPLY 1 Piece(s) 3 Day(s) -ATX power supply450AvailableApplicableCE / UL / CSA15086140-EN-

฿ 13,838.10

RELATION PC POWER SUPPLY 1 Piece(s) Same day 10ATX power supply450AvailableApplicableCE / UL / CSA15086140USB signal unit includedEN-

฿ 12,229.59

RELATION PC POWER SUPPLY 1 Piece(s) 3 Day(s) 10ATX power supply500AvailableApplicableCE / UL / CSA15086140-EN-

฿ 11,330.18

RELATION PC POWER SUPPLY 1 Piece(s) 7 Day(s) 10ATX power supply300AvailableApplicableCE / UL / CSA15086155With backup functionENInput voltage: 24 VDC (support for dedicated battery pack)

฿ 11,665.72

RELATION PC POWER SUPPLY 1 Piece(s) 3 Day(s) -ATX power supply300NANot ApplicableCE / UL / CSA15086155-EN-

฿ 13,485.72

RELATION PC POWER SUPPLY 1 Piece(s) 3 Day(s) -ATX power supply520AvailableApplicableCE / UL / CSA15086140---

฿ 11,903.31

RELATION PC POWER SUPPLY 1 Piece(s) Same day 10SFX power supply220AvailableApplicableCE / UL / CCC / CSA10063.5145-EN-

฿ 51,392.90

RELATION PC POWER SUPPLY 1 Piece(s) 9 Day(s) 10[Other] ERP redundant power supply1000AvailableApplicableCE / UL / CSA10883.8350---

฿ 51,392.90

RELATION PC POWER SUPPLY 1 Piece(s) 22 Day(s) 10[Other] ERP redundant power supply1000NAApplicableCE / UL / CSA10883.8350---

฿ 43,292.53

RELATION PC POWER SUPPLY 1 Piece(s) 9 Day(s) 10[Other] ERP redundant power supply550AvailableApplicableUL / CSA10883.8400---

Loading...

  1. 1