(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Braided sleeve tube with superior abrasion-resistance.
[Features]
· Excellent abrasion-resistance, and suitable for wire rod and hose protection outdoors.
· Has excellent elasticity and low abrasion resistance; therefore, the tube is strong against tear and scratches and attachment is also smooth.
· Especially strong against penetration of oil and sea water, and because the tube has tensile strength and is flexible, the tube is suitable around the engine and movable parts protection of ships.
[Applications]
· Can be used to protect wiring.
· Able to use with a wide size range since it is an elastic tube.
· Suitable for outdoors and places where affected by oil and sea water, and around engine and movable protection of ships.
Part Number |
---|
FLW-9-1 |
FLW-9-5 |
FLW-9-10 |
FLW-9-150 |
FLW-25-1 |
FLW-25-5 |
FLW-25-10 |
FLW-25-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Natural folding diameter (mm) | Expanded maximum diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|---|---|
฿ 234.25 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 7 | 21 | 1 | ||
฿ 576.74 | TUBE | 10 Piece(s) | 6 Day(s) | 10 | 7 | 21 | 5 | ||
฿ 1,311.87 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 7 | 21 | 10 | ||
฿ 14,942.08 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | 7 | 21 | 150 | ||
฿ 289.14 | TUBE | 10 Piece(s) | 6 Day(s) | 10 | 22 | 38 | 1 | ||
฿ 820.64 | TUBE | 10 Piece(s) | 6 Day(s) | 10 | 22 | 38 | 5 | ||
฿ 6,800.00 | TUBE | 1 Piece(s) | 60 Day(s) | 10 | 22 | 38 | 10 | ||
฿ 11,042.18 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | 22 | 38 | 75 |
Loading...
Shape | Tube-shaped | Operating Temperature (Minimum)(℃) | -70 | Operating Temperature (Maximum)(℃) | 125 |
---|---|---|---|---|---|
Color | Black | Protection Function (Environmental Resistance) | Abrasion Resistance | Material | Polyester |
Color | Black | Properties | Rub resistance | Flame retardant grade (main raw materials) | UL94V-0 |
Other standards | UL |
How can we improve?
How can we improve?