1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Braided Tubing (soft-Type)

Braided Tubing (soft-Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 148.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a soft-type braided tube that can be effectively used in protecting delicate wires and does not fray easily.

[Features]
• This is a custom-made braided tube.
• It can also be cleanly cut with scissors.
A quick protective binding can be made in any location because specialized cutters are not required.
• The cut part will not fray even if it has not been heat-fused and will preserve the clean cut.
• This product has excellent wear resistance, chemical resistance, and weather resistance properties and is very stable.
• It can be stretched 200% beyond its natural diameter, and is very effective for protecting delicate wires such as optical cables because it is more soft and flexible than the standard model.

 
Part Number
NFL-3-1
NFL-3-5
NFL-3-10
NFL-3-300
NFL-6-1
NFL-6-5
NFL-6-10
NFL-6-300
NFL-9-1
NFL-9-5
NFL-9-10SALE
NFL-9-150
NFL-12-1
NFL-12-5
NFL-12-10
NFL-12-150
NFL-19-1
NFL-19-5
NFL-19-10
NFL-19-75
NFL-25-1
NFL-25-5
NFL-25-10
NFL-25-75
NFL-30-1
NFL-30-5
NFL-30-10
NFL-30-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Operating Temperature (Minimum)
(℃)
Operating Temperature (Maximum)
(℃)
Color Protection Function (Environmental Resistance) Natural folding diameter
(mm)
Expanded maximum diameter
(mm)
Overall Length
(m)

฿ 148.39

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance561

฿ 493.40

TUBE 1 Piece(s) 3 Day(s) 10-----565

฿ 653.81

TUBE 1 Piece(s) Same day 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance5610

฿ 25,276.44

TUBE 1 Piece(s) 6 Day(s) 10-----56300

฿ 160.59

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance7111

฿ 653.81

TUBE 1 Piece(s) 3 Day(s) 10-----7115

฿ 731.23

TUBE 1 Piece(s) Same day 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance71110

฿ 30,163.12

TUBE 1 Piece(s) 6 Day(s) 10-----711300

฿ 197.67

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance11191

฿ 913.18

TUBE 1 Piece(s) 3 Day(s) 10-----11195

฿ 1,143.78

฿ 589.05

TUBE 1 Piece(s) Same day 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance111910

฿ 21,416.92

TUBE 1 Piece(s) 2 Day(s) 10-----1119150

฿ 246.97

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance12211

฿ 914.14

TUBE 1 Piece(s) 3 Day(s) 10-----12215

฿ 1,254.59

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance122110

฿ 23,286.37

TUBE 1 Piece(s) 2 Day(s) 10-----1221150

฿ 283.04

TUBE 10 Piece(s) 6 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance15231

฿ 1,350.58

TUBE 1 Piece(s) 3 Day(s) 10-----15235

฿ 1,553.87

TUBE 5 Piece(s) 6 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance152310

฿ 15,600.12

TUBE 1 Piece(s) 3 Day(s) ------152375

฿ 344.52

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance20321

฿ 1,737.68

TUBE 1 Piece(s) 3 Day(s) 10-----20325

฿ 1,847.07

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance203210

฿ 20,426.84

TUBE 1 Piece(s) 6 Day(s) 10-----203275

฿ 442.09

TUBE 10 Piece(s) 6 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance34501

฿ 2,095.54

TUBE 1 Piece(s) 3 Day(s) 10-----34505

฿ 2,348.09

TUBE 5 Piece(s) 6 Day(s) 10Tube-shaped-70125BlackWeatherability / Chemical Resistance / Abrasion Resistance345010

฿ 26,047.27

TUBE 1 Piece(s) 6 Day(s) 10-----345075

Loading...

  1. 1

Basic Information

Material Polyester Color Black Properties Abrasion resistance/chemical resistance/weather resistance
Flame retardant grade (main raw materials) UL94V-0 Other standards UL/CSA