1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Magic Tape Tube, MR Tube

Magic Tape Tube, MR Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 252.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hook-and-loop tape type protection tube.
[Features]
· Requires no dedicated tools as the joint is made of hook-and-loop tape.
· Fits better and bends more because the pace sheet is thinner than the conventional product.
· Also resists tears since it contains polyester cloth in the sheet.
[Applications]
· Used to protect cables.
· hook-and-loop tape type makes it easy to open and close.
· The plastic cap used to secure the paper tube and collar used for reel packaging products will be temporarily switched to a metal cap due to the manufacturer’s reasons. This replacement will starts sequentially from September 1, 2017. When it goes back to plastic cap is currently unknown, but we will announce it on this website as soon as it is confirmed. There is no change in the specifications of the product itself.

 
Part Number
MRX-10-1
MRX-10-5
MRX-10-10
MRX-10-25
MRX-15-1
MRX-15-5
MRX-15-10
MRX-15-25
MRX-20-1
MRX-20-5
MRX-20-10
MRX-20-25
MRX-25-1
MRX-25-5
MRX-25-10
MRX-25-25
MRX-30-1
MRX-30-5
MRX-30-10
MRX-30-25
MRX-40-1
MRX-40-5
MRX-40-10
MRX-40-25
MRX-50-1
MRX-50-5
MRX-50-10
MRX-50-25
MRX-70-1
MRX-70-5
MRX-70-10
MRX-70-25
MRX-100-1
MRX-100-5
MRX-100-10
MRX-100-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(mm)
Overall Length
(m)

฿ 252.81

TUBE 10 Piece(s) 6 Day(s) 10101

฿ 924.77

TUBE 1 Piece(s) 6 Day(s) -105

฿ 1,544.13

TUBE 1 Piece(s) 6 Day(s) 101010

฿ 3,203.96

TUBE 1 Piece(s) 6 Day(s) 101025

฿ 292.60

TUBE 1 Piece(s) 3 Day(s) 10151

฿ 924.77

TUBE 1 Piece(s) 6 Day(s) 10155

฿ 1,698.97

TUBE 1 Piece(s) 6 Day(s) 101510

฿ 3,384.88

TUBE 1 Piece(s) 3 Day(s) 101525

฿ 270.35

TUBE 10 Piece(s) 6 Day(s) 10201

฿ 963.48

TUBE 1 Piece(s) 3 Day(s) 10205

฿ 1,776.39

TUBE 1 Piece(s) 6 Day(s) 102010

฿ 3,445.19

TUBE 1 Piece(s) 6 Day(s) 102025

฿ 270.35

TUBE 10 Piece(s) 6 Day(s) 10251

฿ 1,079.61

TUBE 1 Piece(s) 6 Day(s) 10255

฿ 1,931.23

TUBE 1 Piece(s) 6 Day(s) 102510

฿ 3,505.49

TUBE 1 Piece(s) 3 Day(s) 102525

฿ 285.68

TUBE 10 Piece(s) 6 Day(s) 10301

฿ 1,157.03

TUBE 1 Piece(s) 6 Day(s) 10305

฿ 2,124.77

TUBE 1 Piece(s) 6 Day(s) 103010

฿ 3,626.10

TUBE 1 Piece(s) 3 Day(s) 103025

฿ 288.49

TUBE 10 Piece(s) 6 Day(s) 10401

฿ 1,157.03

TUBE 1 Piece(s) 3 Day(s) 10405

฿ 2,202.19

TUBE 1 Piece(s) 3 Day(s) 104010

฿ 3,807.01

TUBE 1 Piece(s) 3 Day(s) 104025

฿ 306.02

TUBE 10 Piece(s) 6 Day(s) 10501

฿ 1,273.16

TUBE 1 Piece(s) 6 Day(s) 10505

฿ 1,765.17

TUBE 5 Piece(s) 6 Day(s) 105010

฿ 4,048.24

TUBE 1 Piece(s) 6 Day(s) 105025

฿ 352.47

TUBE 10 Piece(s) 3 Day(s) 10701

฿ 1,169.54

TUBE 10 Piece(s) 6 Day(s) 10705

฿ 1,944.16

TUBE 5 Piece(s) 6 Day(s) 107010

฿ 4,349.75

TUBE 1 Piece(s) 6 Day(s) 107025

฿ 365.89

TUBE 10 Piece(s) 8 Day(s) -1001

฿ 1,348.53

TUBE 10 Piece(s) 6 Day(s) 101005

฿ 2,182.42

TUBE 5 Piece(s) 6 Day(s) 1010010

฿ 5,013.11

TUBE 1 Piece(s) 3 Day(s) -10025

Loading...

  1. 1

Basic Information

Fixing Method Hook & Loop Fastener Shield compatible NA Application/special functions Other
Color Black Tool used NA Seat Material PVC