(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tube that allows for easily changing and branching wiring and can be easily opened and closed via a hooked snap. This is a reversible tube that can be used on either the black or gray side.
[Features]
• Protective tube with snaps.
• This is a protective tube that is used to wrap cables.
• The seam can be opened and closed with a snap, which makes it difficult for static electricity to occur.
• This is a reversible type that allows for both gray and black colors that you can use for separate application.
• Easy to apply over long distances because the hook snap branches mid-way.
• It is also easy to open and close because the pitch of the hook is wider than that found in conventional products.
Fixing Method | Hook (button) | Shield compatible | NA | Application/special functions | Other |
---|---|---|---|---|---|
Color | Gray/black reversible | Tool used | NA | Seat Material | PVC |
Please check the type/dimensions/specifications of the part HB-10-1 in the Hook Clamping Tube (Reversible) series.
Part Number |
---|
HB-10-10 |
HB-10-5 |
HB-100-1 |
HB-100-10 |
HB-100-5 |
HB-15-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Internal Diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 1,093.30 | 5 Piece(s) | 6 Day(s) | 10 | 10 | 10 | ||
฿ 700.17 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 5 | ||
฿ 429.99 | 10 Piece(s) | 6 Day(s) | 10 | 100 | 1 | ||
฿ 2,781.84 | 1 Piece(s) | 3 Day(s) | 10 | 100 | 10 | ||
฿ 1,323.01 | 1 Piece(s) | 3 Day(s) | 10 | 100 | 5 | ||
฿ 285.95 | 1 Piece(s) | 3 Day(s) | 10 | 15 | 1 |
How can we improve?
How can we improve?