(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Black type of non-shrinkable tube for standard use.
[Features]
· Versatile vinyl tube made of soft PVC for flexible use.
[Applications]
· Ideal for protection and insulation of wires.
Shape | Round | Operating Temperature (Minimum)(℃) | -20 | Operating Temperature (Maximum)(℃) | 60 |
---|---|---|---|---|---|
Color | Black | Material | PVC (Polyvinyl Chloride) | Color | Black |
Please check the type/dimensions/specifications of the part TB-5.0B-5 in the Vinyl Tube (Black) series.
Part Number |
---|
TB-3.0B-200 |
TB-4.0B-10 |
TB-4.0B-200 |
TB-6.0B-10 |
TB-6.0B-200 |
TB-6.0B-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Required Internal Diameter Size (mm) | Required Thickness (mm) | Internal Diameter (mm) | Thickness (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,311.87 | 1 Piece(s) | 3 Day(s) | 3.0±0.15 | 0.45 | 3 | 0.45 | 200 | ||
฿ 289.55 | 1 Piece(s) | 3 Day(s) | 4.0±0.15 | 0.45 | 4 | 0.45 | 10 | ||
฿ 1,544.13 | 1 Piece(s) | Same day | 4.0±0.15 | 0.45 | 4 | 0.45 | 200 | ||
฿ 347.61 | 1 Piece(s) | Same day | 6.0±0.2 | 0.5 | 6 | 0.5 | 10 | ||
฿ 1,879.49 | 1 Piece(s) | 3 Day(s) | 6.0±0.2 | 0.5 | 6 | 0.5 | 200 | ||
฿ 256.95 | 1 Piece(s) | 3 Day(s) | 6.0±0.2 | 0.5 | 6 | 0.5 | 5 |
How can we improve?
How can we improve?