Corrugated tube DKT type

Caution
- [Regarding the packaging]
The packaging form differs depending on the purchased tube length. Keep this in mind before purchasing.* The product in the image is packed in a box.
Bagged packaging: Less than 30 m
Boxed packaging: 30 m or more
*DKT-19S-100 is a wrapped-roll. Only while supplies last.
Product Description
Resin tube for easily protecting and banding together wires.
[Features]
· Since slits are processed in the direction in which it extends, storing wire material is easy.
· Items over 30 m are packaged in boxes, so every last meter can be used on site.
· The boxed packaging enables easy management of stock.
Insertions can be made afterwards thanks using the slits.
[Applications]
· Convenient for wiring protection in offices, factories and company buildings.
· Can be used for bundling the wiring within machines.
· Protects the wires from strong impacts, and can be used for organizing computer wiring.
Product Details

Product image diagram
| Material | Flame Retardant Polypropylene |
|---|---|
| Operating Temperature | -50 to 95°C |
| Standard Color | Black |
| Order Ref. Number | Inside Diameter (mm) ID | Outer Diameter (mm) OD | Wall Thickness (mm) T | W | L |
|---|---|---|---|---|---|
| DKT-5S | 5.2 | 7.6 | 0.2 | 1.4 | 2.5 |
| DKT-7S | 7.4 | 10.2 | 0.27 | 1.5 | 2.7 |
| DKT-10S | 10.7 | 14.1 | 0.27 | 1.5 | 2.7 |
| DKT-13S | 13.2 | 17.5 | 0.27 | 1.9 | 3.5 |
| DKT-15S | 15.2 | 19.5 | 0.27 | 1.9 | 3.5 |
| DKT-19S | 19.5 | 23.8 | 0.27 | 1.9 | 3.5 |
| DKT-22S | 22.1 | 27.0 | 0.30 | 2.4 | 4.2 |
| DKT-25S | 25.0 | 30.0 | 0.35 | 2.5 | 4.3 |
| DKT-28S | 28.2 | 34.0 | 0.35 | 2.5 | 4.4 |
| DKT-32S | 32.2 | 38.0 | 0.35 | 2.5 | 4.4 |
- Material: polypropylene
- Color: black
- Slit: yes
Development Secrets
After receiving feedback from customers stating that corrugated tubes in plastic wrapping came apart prematurely,
we packaged them in an easy-to-use box instead. Boxed units also make inventory management easy, which is great.
Related Products
Corrugated tubes are available in two different types: standard and heat-resistant. They can be used for protection or bundling of wires and cables, etc. Lengthways slits allow them to be fitted simply by placing over already installed wires.
Protects cables from external obstacles and short circuits caused by sharp bends, extending their usable life.
Can be used in combination with corrugated tube glands to prevent penetration by water, dust, etc.
Flexible without twisting.
Shock-resistant, durable, and easily collapsible.
The CLT type has a slit for easy mounting.