(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a colored (clear) braided tube that can be used for multiple different applications.
[Features]
• This is a freely contacting and extending color variation of the elastic FL tubes.
• There is a wide color variety for the FL tube that combines to a total of 13 colors starting with orange for indicating power, which can be used in accordance with the desired application.
• In addition, we also accept custom orders for special colors and sizes. Please feel free to contact us if you have any questions.
Part Number |
---|
FLC-9-1(N) |
FLC-9-5(N) |
FLC-9-10(N) |
FLC-9-150(N) |
FLC-12-1(N) |
FLC-12-5(N) |
FLC-12-10(N) |
FLC-12-150(N) |
FLC-19-1(N) |
FLC-19-10(N) |
FLC-19-75(N) |
FLC-25-1(N) |
FLC-25-5(N) |
FLC-25-10(N) |
FLC-25-75(N) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Natural folding diameter (mm) | Expanded maximum diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|---|---|
฿ 160.59 | TUBE | 10 Piece(s) | 6 Day(s) | 10 | 10 | 17 | 1 | ||
฿ 481.72 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 10 | 17 | 5 | ||
฿ 963.94 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 10 | 17 | 10 | ||
฿ 8,273.89 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | 10 | 17 | 150 | ||
฿ 179.39 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 12 | 24 | 1 | ||
฿ 611.29 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 12 | 24 | 5 | ||
฿ 1,205.80 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 12 | 24 | 10 | ||
฿ 9,190.05 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 12 | 24 | 150 | ||
฿ 289.14 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 22 | 34 | 1 | ||
฿ 1,851.14 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 22 | 34 | 10 | ||
฿ 7,968.00 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | 22 | 34 | 75 | ||
฿ 326.24 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 31 | 48 | 1 | ||
฿ 1,114.85 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 31 | 48 | 5 | ||
฿ 2,168.20 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 31 | 48 | 10 | ||
฿ 9,190.05 | TUBE | 1 Piece(s) | 6 Day(s) | 10 | 31 | 48 | 75 |
Loading...
Shape | Tube-shaped | Operating Temperature (Minimum)(℃) | -75 | Operating Temperature (Maximum)(℃) | 125 |
---|---|---|---|---|---|
Color | Transparent | Protection Function (Environmental Resistance) | Chemical Resistance / Abrasion Resistance | Material | Polyester |
Color | Transparency | Standard | Vehicle combustion test | Properties | Chemical resistance/abrasion resistance |
Other standards | UL224/FAR25/CSA |
How can we improve?
How can we improve?