1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CB01 Series Contact【100 Pieces Per Package】

CB01 Series Contact
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 261.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CB01 series dedicated contact. Two types are available depending on the compatible wire size.

[Features]
· Connector with 2.5 mm pitch and waterproofing.
· Watertightness is assured by holding a push retainer in a terminal on a wire seal with a built-in connector; product is small and highly reliable.
· There are two types of relays and boards, and the board type has a reverse insertion prevention box.
· Generally used for electrical products that require waterproof performance, including electronic devices for bathtubs, toilets, washlets, water heaters, industrial refrigerators, washing machines, water purifiers, outdoor motors, etc.

 
Part Number
CB01C5-010A
CB01C5-020A
CB01C6-010A
CB01C6-020A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable wire AWG size Contact shape Insulation coating outer diameter
(mm)

฿ 261.76

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 22 to 28Male1.6

฿ 261.76

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 20–22Male1.7

฿ 261.76

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 22 to 28Female1.6

฿ 261.76

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

100 Pieces Per Package

3 Day(s) 20–22Female1.7

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C CB01 Protection function (environmentally resistant) Available