(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Contact that can be inserted to Han D, Han DD (and a part of Han Q) Series. (Model codes are divided by “-“ instead of space)
Part Number |
---|
09-15-000-6101 |
09-15-000-6102 |
09-15-000-6103 |
09-15-000-6104 |
09-15-000-6106 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Connector Shape | Applicable pin/contact | Applicable wire AWG size | Type | Ø |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,994.21 | CONNECTOR ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | - | Male (plug) | 16 | D contact | - | ||
฿ 2,931.73 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Square shape | Male (plug) | 18 | D Contact$D contact | 1.45 | ||
฿ 2,919.87 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | - | Male (plug) | 20 | D contact | - | |
฿ 2,495.80 | CONNECTOR ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | - | Male (plug) | 26 to 22 | D contact | - | ||
฿ 3,840.00 | CONNECTOR ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | - | Male (plug) | 14 | D contact | - |
Loading...
Connector series initials | G/H/I | G/H/I | Heavy duty | Protection function (environmentally resistant) | Available |
---|
How can we improve?
How can we improve?