(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Han Series accessories (cable entry protection) [A pack of 1 to 4 pcs].
[Features]
· Colored to match cable size.
[Applications]
· Hood cable outlet.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Color | Specifications | PG screw size (mm) | Clamp inner diameter (mm) | Clamp inside color | Nut across flat dimensions (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25.43 | CONNECTOR ACCESSORIES | 5 Piece(s) | Available | 3 Day(s) | 10 | Plastic | Black | - | 11 | - | - | - | Multi waterproof packing | ||
฿ 44.90 ฿ 25.40 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Plastic | Black | - | 13.5 | - | - | - | Multi waterproof packing | |||
฿ 32.53 | CONNECTOR ACCESSORIES | 5 Piece(s) | Available | 3 Day(s) | 10 | Plastic | Black | - | 16 | - | - | - | Multi waterproof packing | ||
฿ 41.81 | CONNECTOR ACCESSORIES | 5 Piece(s) | Available | 3 Day(s) | 10 | Plastic | Black | - | 21 | - | - | - | Multi waterproof packing | ||
฿ 87.10 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Plastic | Black | - | 29 | - | - | - | Multi waterproof packing | ||
฿ 561.66 | CONNECTOR ACCESSORIES | 1 Piece(s) | 8 Day(s) | 10 | Metal | Silver | - | 11 | 5–8 | Gray | 20 | Waterproof cable clamp | |||
฿ 222.21 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 11 | 6.5 to 9.5 | Black | 20 | Waterproof cable clamp | ||
฿ 218.32 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 11 | 7 to 10.5 | Green | 20 | Waterproof cable clamp | ||
฿ 408.33 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Metal | Silver | - | 13.5 | 7 to 10.5 | Green | 22 | Waterproof cable clamp | |||
฿ 389.85 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 13.5 | 9–13 | Red | 22 | Waterproof cable clamp | ||
฿ 552.77 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 16 | 6.5 to 9.5 | Black | 24 | Waterproof cable clamp | ||
฿ 552.77 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 16 | 7 to 10.5 | Green | 24 | Waterproof cable clamp | ||
฿ 294.97 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | Same day | 10 | Metal | Silver | - | 16 | 9–13 | Red | 24 | Waterproof cable clamp | ||
฿ 343.40 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Metal | Silver | - | 16 | 11.5 to 15.5 | White | 24 | Waterproof cable clamp | |||
฿ 463.76 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 21 | 7 to 10.5 | Green | 30 | Waterproof cable clamp | ||
฿ 463.61 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 21 | 9–13 | Red | 30 | Waterproof cable clamp | ||
฿ 823.74 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | Same day | 10 | Metal | Silver | - | 21 | 11.5 to 15.5 | White | 30 | Waterproof cable clamp | ||
฿ 695.72 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | Same day | 10 | Metal | Silver | - | 21 | 14–18 | Blue | 30 | Waterproof cable clamp | ||
฿ 982.56 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Metal | Silver | - | 29 | 14–18 | Blue | 40 | Waterproof cable clamp | |||
฿ 1,261.16 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | Same day | 10 | Metal | Silver | - | 29 | 17 to 21 | Brown | 40 | Waterproof cable clamp | ||
฿ 1,261.16 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | Same day | 10 | Metal | Silver | - | 29 | 20–25 | Orange | 40 | Waterproof cable clamp | ||
฿ 735.77 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 29 | 24–28 | Yellow | 40 | Waterproof cable clamp | ||
฿ 1,843.91 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 36 | 29–34 | Empty | 50 | Waterproof cable clamp | ||
฿ 1,760.90 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Silver | - | 36 | 32–36 | Pink | 50 | Waterproof cable clamp | ||
฿ 457.14 ฿ 320.14 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 10 | Metal | Gray | - | 11 | - | - | - | Fan shaped cable clamp | |||
฿ 281.91 | CONNECTOR ACCESSORIES | 1 Piece(s) | Available | 3 Day(s) | 10 | Metal | Gray | - | 13.5 | - | - | - | Fan shaped cable clamp | ||
฿ 428.49 | CONNECTOR ACCESSORIES | 1 Piece(s) | 8 Day(s) | 10 | Metal | Gray | - | 16 | - | - | - | Fan shaped cable clamp | |||
฿ 670.00 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Metal | Gray | - | 29 | - | - | - | Fan shaped cable clamp | |||
฿ 253.40 | CONNECTOR ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | Same day | 10 | Metal | - | For HanE.A.D.DD | - | - | - | - | Key for Preventing Incorrect Insertion |
Loading...
Type | Other |
---|
How can we improve?
How can we improve?