Han Series Hood/Housing

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
Han series hood/housing.
[Features]
·Shielded with various locking mechanisms to provide high reliability suitable for industrial use.
·Good material and design have been recognized in the last 10 years.
·Han A and Han B products are standard in the industrial field.
[Applications]
·Ideal for industrial use.
Han series hood/housing details
- Lineup of hoods and housings according to the number of contacts of various connectors
- Selectable according to the cable pulling direction and mounting method

Han series hood/housing image (Han A hood single lock lever: 09 20 003 1640)
Han series hood/housing dimensional example
(Unit: mm)

Dimensional drawing of Han series hood/housing (Han A hood single lock lever: 09 20 003 1640)
Information on partial shape changes of Han 16 B and 24 B hoods
Since the latter half of January 2020, former-shaped products have been switched to new-shaped products.After switching, it will be provided as a mixture of former and new for a while,
there is no difference in product performance between the former model and the new model, and you can use it without problems even if you use the former model and the new model together.
■Changes
The wall thickness of the cable insertion slot shown below has been changed.
■Dimensions/Specifications
The dimensions shown below range from 41 mm to 42.5 mm.
■Whether or not the part number has changed
There is no change in the product part number.
