(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various Modules of Han-Modular Series.
[Features]
· Can configure insert individually according to needs by each application.
· The best solution can be realized.
· Minimize the inventory.
· Easy custom design.
[Applications]
· Ideal for custom designs.
Part Number |
---|
09-14-001-0321 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Protection function (environmentally resistant) | Type | Conforming hood type | Han-E type equivalent product (Core) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 263.23 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | - | - | - | - | - | Available | Housing | 1941-series | Han modular |
Loading...
Connector Shape | Square shape | Connector series initials | G/H/I | G/H/I | Heavy duty |
---|
Please check the type/dimensions/specifications of the part 09-14-001-0321 in the Han-Modular Series Modules series.
Part Number |
---|
09-14-000-9929 |
09-14-001-0421 |
09-14-003-2701 |
09-14-006-3101 |
09-14-008-2633 |
09-14-008-2733 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Protection function (environmentally resistant) | Type | Conforming hood type | Han-E type equivalent product (Core) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 221.27 | 1 Piece(s) | 3 Day(s) | 10 | - | - | - | - | - | - | Pin for Preventing Incorrect Insertion | - | - | |||
฿ 495.48 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | Available | Hood | 1941-series | Han modular | |||
฿ 1,748.26 | 1 Piece(s) | Same day | 10 | 3 | Cable to cable | 40 | 690 | Axial screw | - | Axial module (F) | 1941-series | Han modular | |||
฿ 456.87 | 1 Piece(s) | Same day | 10 | 6 | Cable to cable | 16 | 500 | Crimp | - | Module (F) | 1941-series | Han modular | |||
฿ 1,439.83 | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | 10 | 8 | Cable to cable | 16 | 400 | Pressure Welding | - | オス インサート (M) | 1941-series | Han modular | ||
฿ 1,456.48 | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | 10 | 8 | Cable to cable | 16 | 400 | Pressure Welding | - | メス インサート (F) | 1941-series | Han modular |
How can we improve?
How can we improve?