(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Han D/DD Series connector (crimp connection).
[Features]
· Accurately repeatable crimp terminal quality to achieve homogenous contact resistance (crimp).
· Achieves corrosion resistant terminal by cold welding (crimp).
· Cable harness crimped with crimp contact can be prepared (crimp).
· Can connect cables with ideal cost (crimp).
[Applications]
· Ideal as signal connector in the poor environment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Allowable Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
฿ 985.00 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 24 | 250 ~ 300 | ||
฿ 985.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female (socket) | 24 | 250 ~ 300 | ||
฿ 761.53 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Male (plug) | 42 | 250 ~ 300 | |
฿ 773.81 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female (socket) | 42 | 250 ~ 300 | ||
฿ 1,050.00 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 72 | 250 ~ 300 | ||
฿ 1,101.00 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female (socket) | 72 | 250 ~ 300 | ||
฿ 1,381.39 ฿ 828.97 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female (socket) | 108 | 250 ~ 300 | ||
฿ 565.66 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male (plug) | 15 | 250 ~ 600 | ||
฿ 948.00 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female (socket) | 15 | 250 ~ 600 | ||
฿ 718.50 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male (plug) | 25 | 250 ~ 600 | ||
฿ 822.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female (socket) | 25 | 250 ~ 600 | ||
฿ 701.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male (plug) | 40 | 250 ~ 600 | ||
฿ 1,016.60 | CONNECTOR | 1 Piece(s) | 8 Day(s) | 10 | Female (socket) | 40 | 250 ~ 600 | ||
฿ 1,043.81 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 64 | 250 ~ 600 | ||
฿ 952.17 | CONNECTOR | 1 Piece(s) | Available | Same day | 10 | Female (socket) | 64 | 250 ~ 600 |
Loading...
Connector Shape | Square shape | Connector series initials | G/H/I | G/H/I | Heavy duty |
---|---|---|---|---|---|
Application | Cable to cable | Allowable Current(A) | 10 | Wire connection method | Crimp |
Connection direction | Straight | Protection function (environmentally resistant) | Available | Representative Standard | CE / UL / CSA |
Type | Other |
How can we improve?
How can we improve?