1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han Q Series Connector (Crimp Connection)

Han Q Series Connector (Crimp Connection)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Han Q series connectors (crimp connection).
[Features]
· Accurately repeatable crimp terminal quality to achieve homogenous contact resistance (crimp).
· Achieves corrosion resistant terminal by cold welding (crimp).
· Cable harness crimped with crimp contact can be prepared (crimp).
[Applications]
· Can connect cables with ideal cost (crimp).

 
Part Number
09-12-005-3001
09-12-012-3001
09-12-012-3101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Current
(A)
Allowable Voltage
(V)

฿ 450.00

CONNECTOR 1 Piece(s) Same day 10Male (plug)516230 ~ 600

฿ 681.31

CONNECTOR 1 Piece(s) 8 Day(s) 10Male (plug)1210400 ~ 600

฿ 630.67

CONNECTOR 1 Piece(s) Same day 10Female (socket)1210400 ~ 600

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty
Application Cable to cable Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) Available Representative Standard UL / CSA Cable pullout direction
Type Other