(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Han A Series Connector (Screw-type Connection).
[Features]
· Do not use without cimping a ferrule after removal of cable coating in case of a terminal lacking a cable protection plate.
· Can reduce connection cost due to tool-free property. (Screw type).
· Needs 2 inserts to complete assembly.
[Applications]
· Can also use terminals lacking cable protection plate.
Part Number |
---|
09-20-003-2611 |
09-20-003-2711 |
09-20-010-2612 |
09-20-010-2812 |
09-20-016-2612 |
09-20-016-2613 |
09-20-016-2812 |
09-20-016-2813 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Allowable Current (A) | Allowable Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 325.00 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 3 | 10 | 230/400 | ||
฿ 430.79 | CONNECTOR | 1 Piece(s) | Available | Same day | 10 | Female (socket) | 3 | 10 | 230/400 | |
฿ 557.00 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 10 | 16 | 250 | ||
฿ 1,077.30 | CONNECTOR | 1 Piece(s) | 8 Day(s) | 10 | Female (socket) | 10 | 16 | 250 | ||
฿ 993.47 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 16 | 16 | 250 | ||
฿ 956.20 | CONNECTOR | 1 Piece(s) | 8 Day(s) | 10 | Male (plug) | 32 | 16 | 250 | ||
฿ 1,501.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female (socket) | 16 | 16 | 250 | ||
฿ 1,302.01 | CONNECTOR | 1 Piece(s) | 8 Day(s) | 10 | Female (socket) | 32 | 16 | 250 |
Loading...
Connector Shape | Square shape | Connector series initials | G/H/I | G/H/I | Heavy duty |
---|---|---|---|---|---|
Application | Cable to cable | Wire connection method | Fasten With Screws | Connection direction | Straight |
Protection function (environmentally resistant) | Available | Representative Standard | UL / CSA | Type | Other |
How can we improve?
How can we improve?