1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimping Tool, Closed-End Connector Terminal With Insulated Coating For Faston Connector Chain Type

TOOL FOR WIIRING

Crimping Tool, Closed-End Connector Terminal With Insulated Coating For Faston Connector Chain Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,485.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated crimping tool for closed-end terminals.
[Features]
· Allows for smooth crimping without breaking the terminal coating.
· 3 types of closed-end terminals can be crimped with a single tool.
· A manual crimping tool for closed-end connectors with an insulated coating (applicable range: CE-2, CE-5, CE-8).
· UL, CSA standard item (made by Izumi Products).
[Applications]
· Perfect for connecting closed-end terminals and electrical wires.

 
Part Number
B125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,485.01

TOOL FOR WIIRING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type Chain-type crimp terminal, cut/peel bolt cutters Terminal shape Chain-type crimp terminal Terminal size(mm2) 1.25 to 5.5
Product Category Crimping tool