1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool, For Bare Crimp Terminal Sleeve (Manual Single-Handed Tool)

Crimping Tool, For Bare Crimp Terminal Sleeve (Manual Single-Handed Tool)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,636.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS C 9711 compliant crimping tool.
[Features]
· Size engraved on the crimp terminal.
· Bare crimp terminal (applicable range: 1.25, 2, 3.5, 5.5 mm²) manual crimping tool.
· UL, JIS standard item (made by Izumi Products).
[Applications]
· Perfect for connecting bare terminals and electrical wires.

 
Part Number
5N18
IS1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Type Terminal shape Terminal size
(mm2)

฿ 3,635.69

TOOL FOR WIIRING 3 Piece(s) 13 Day(s) Bare crimp terminal, sleeveR-type (round type) / B-type / P-type / rod-type1.25 to 8

฿ 2,636.72

TOOL FOR WIIRING 1 Piece(s) 31 Day(s) Ring sleeveE-typeExtra-small to large

Loading...

  1. 1

Basic Information

Product Category Crimping tool