1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PX7DW Series FCN Connector Terminal Block (center insertion/terminal Pitch: 7.62mm)

INTERFACE TERMINAL

PX7DW Series FCN Connector Terminal Block (center insertion/terminal Pitch: 7.62mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,863.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A space saving 7.62 mm pitch FCN connector type terminal block.

 
Part Number
PX7DW-40V6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,863.18

INTERFACE TERMINAL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Connector FCN Connector Terminal Block Screw M3 Number of connector cores(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7.62 Supported equipment PLC
Supported equipment manufacturer Mitsubishi Electric / Omron Representative Standard UL / CSA Dimension vertical(mm) 64
Dimension width(mm) 101.21 Dimension depth(mm) 48 Supported crimp terminal Round Terminal
Number of terminal block electrodes 40 Terminal block screw type Screw Hold Mechanism With Spring

Please check the type/dimensions/specifications of the part PX7DW-40V6 in the PX7DW Series FCN Connector Terminal Block (center insertion/terminal Pitch: 7.62mm) series.