1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PX7DW Series (terminal pitch: 7.62mm) (PX7DW-34V4)

TERMINAL INTERFACE TERMINAL

PX7DW Series (terminal pitch: 7.62mm) (PX7DW-34V4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Self-up type screw MIL connector type terminal block

 
Part Number
PX7DW-34V4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of connector cores
(Pole)
Supported equipment Dimension width
(mm)
Number of terminal block electrodes

฿ 1,622.92

TERMINAL INTERFACE TERMINAL 1 Piece(s) 3 Day(s) 1034PLC101.2134

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 7.62 Representative Standard UL / CSA Dimension vertical(mm) 64
Dimension depth(mm) 48 Supported crimp terminal Round Terminal Terminal block screw type Screw Hold Mechanism With Spring

Please check the type/dimensions/specifications of the part PX7DW-34V4 in the PX7DW Series (terminal pitch: 7.62mm) series.

Products with similar specification

Part Number
PX7DW-40V4
PX7DW-50V4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of connector cores
(Pole)
Supported equipment Dimension width
(mm)
Number of terminal block electrodes

฿ 1,697.35

1 Piece(s) Same day 1040PLC101.2140

฿ 2,465.71

1 Piece(s) 3 Day(s) 1050Servo Motor139.3150