(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This tube features a hook button for easy opening and closing of wiring branches and modification.
Fixing Method | Hook (button) | Shield compatible | NA | Overall Length(m) | 50 |
---|---|---|---|---|---|
Color | Black | Tool used | NA | Seat Material | PVC |
Please check the type/dimensions/specifications of the part OTB-40Z in the Hook Type Tie Protection Tube series.
Part Number |
---|
OTB-100Z |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Internal Diameter (mm) |
---|---|---|---|---|---|
฿ 12,716.27 | 1 Piece(s) | Same day | 100 |
How can we improve?
How can we improve?