1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connection Cable for Computer Equipment (Spiral Shield) - CHC

CABLE

Connection Cable for Computer Equipment (Spiral Shield) - CHC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,318.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for signal transmission between computers and peripheral equipment. Due to is spiral shielding, shield terminal processing is easy for better workability.

[Features]
· All wire cores have a different color so that they are easily identified during wiring and connection work (uses a line method that embeds 15 or more cores).
· Excellent noise resistance due to braided and spiral shield structure.
· The insulating and exterior coating materials use lead-free vinyl, which is better for the environment.

 
Part Number
S-CHC(スパイラルシールド) 1CX0.3SQ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,318.32

CABLE 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Conductor Cross Section(mm2) 0.3 AWG size(AWG) 22
Number Of Cores(Core) 1 Finished outer diameter(mm) 2.9 Rated Voltage 100V
Shield Available Properties Oil Resistance / Cold Resistance Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)
Conductor number of strands/diameter of strands(Units/mm) 12/0.18 Conductor outer diameter(mm) 0.7 Insulation body outer diameter(mm) 1.5
Flame Retardant Available

Please check the type/dimensions/specifications of the part S-CHC(スパイラルシールド) 1CX0.3SQ-100 in the Connection Cable for Computer Equipment (Spiral Shield) - CHC series.