1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Band-Ace T525

Band-Ace T525
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,333.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual tool that allows for the simple tightening and cutting of cable ties.

[Features]
Band-Ace T525
■ Stable tightening.
・Variation during tightening has been reduced by 40%.
・Soft banding does not damage the wire coating, and further prevents side slippage.
■ Lightweight: 195 g.
・Lightweight to help avoid fatigue.
・80 g lighter than the banding tool SGT-3 (280 g)
■ Fits smaller hands.
・The grip shape is designed to be easy to use for those with small hands, and helps prevent hands from becoming trapped.
Band-Ace T525 Light
■ Stable tightening.
・Variation during tightening has been reduced by 30%.
・Soft banding does not damage the wire coating, and further prevents side slippage.
■ Lightweight: 195 g.
・Lightweight to help avoid fatigue.
・80 g lighter than the banding tool SGT-3 (280 g)
■ Fits smaller hands.
・The grip shape is designed to be easy to use for those with small hands, and helps prevent hands from becoming trapped.

Part Number
T525
T525ライト
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTie type

฿ 5,333.34

TOOL FOR WIIRING OPTION 1 Piece(s) 3 Day(s) Standard tie type

฿ 6,483.19

TOOL FOR WIIRING OPTION 1 Piece(s) 3 Day(s) Soft tie type

Loading...

  1. 1