1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Generic Cable Gland【1-50 Pieces Per Package】 (Part Number)

CABLE ACCESSARY CABLE CLAMP

Generic Cable Gland
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 54.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number
FGA26S-10G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

฿ 132.00

CABLE ACCESSARY CABLE CLAMP 1 Piece(s) 3 Day(s) -Φ10~6G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 3/4"A Type-G(PF) 3/410 to 6Gray26.9 to 27.41233/2714Chemical resistance/heat resistance

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part FGA26S-10G in the Generic Cable Gland series.

Products with similar specification

Part Number
FGA13-08G
FGA17-06B
FGA17-06G
FGA26S-14B
FGA26S-14G
FGA33-22B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

฿ 143.81

4 Piece(s) Available 3 Day(s) 10Φ8~4.5G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/4"A Type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance

฿ 62.89

3 Piece(s) 3 Day(s) 10Φ7~4G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance

฿ 73.16

3 Piece(s) 3 Day(s) 10Φ7~4G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance

฿ 132.00

1 Piece(s) Same day 10Φ14~9G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/4"A Type-G(PF) 3/414 to 9Black26.9 to 27.41233/2714Chemical resistance/heat resistance/weather resistance

฿ 132.00

1 Piece(s) Same day 10Φ14~9G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/4"A Type-G(PF) 3/414 to 9Gray26.9 to 27.41233/2714Chemical resistance/heat resistance

฿ 194.32

1 Piece(s) Same day 10Φ22~16G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1"A Type-G(PF) 122 to 16Black33.8 to 34.41542/4225Chemical resistance/heat resistance/weather resistance