(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A perfect seal type, IP68 standard super gland.
[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.
Part Number |
---|
FGA21L-10G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Standard | Color | Protection Function (Environmental Resistance) | Screw Size | Seal shape | Screw Type | Screw size | Applicable Wire Size (mm) | Color | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 98.32 | CABLE ACCESSARY CABLE CLAMP | 2 Piece(s) | Same day | 10 | Φ10~6 | G (PF) Thread | Grey | Waterproof / Chemical Resistance / Other | G(PF) 1/2" | A Type | - | G(PF) 1/2 | 10 to 6 | Gray | 21.4 to 21.9 | 10 | 27/27 | 14 | Chemical resistance/heat resistance |
Loading...
Shape | Integrated Type | Material | Resin | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Type | Cable Gland | Conforming standards | UL-C&US/CE | Main Body Material | 66 nylon (UL94 V-2) |
IP grade | IP68/5 atmospheric pressure |
Please check the type/dimensions/specifications of the part FGA21L-10G in the Generic Cable Gland series.
Part Number |
---|
FGA13-08G |
FGA17-06B |
FGA17-06G |
FGA21L-14B |
FGA21L-14G |
FGA21M-08B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Standard | Color | Protection Function (Environmental Resistance) | Screw Size | Seal shape | Screw Type | Screw size | Applicable Wire Size (mm) | Color | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 143.81 | 4 Piece(s) | Available | 3 Day(s) | 10 | Φ8~4.5 | G (PF) Thread | Grey | Chemical Resistance / Waterproof / Other | G(PF) 1/4" | A Type | - | G(PF) 1/4 | 8 to 4.5 | Gray | 13.5 to 13.9 | 9 | 19/19 | 8 | Chemical resistance/heat resistance | |
฿ 62.89 | 3 Piece(s) | 3 Day(s) | 10 | Φ7~4 | G (PF) Thread | Black | Chemical Resistance / Weatherability / Waterproof / Other | G(PF) 3/8" | A Type | - | G(PF) 3/8 | 7 to 4 | Black | 17 to 17.4 | 10 | 22/22 | 10.5 | Chemical resistance/heat resistance/weather resistance | ||
฿ 73.16 | 3 Piece(s) | 3 Day(s) | 10 | Φ7~4 | G (PF) Thread | Grey | Chemical Resistance / Waterproof / Other | G(PF) 3/8" | A Type | - | G(PF) 3/8 | 7 to 4 | Gray | 17 to 17.4 | 10 | 22/22 | 10.5 | Chemical resistance/heat resistance | ||
฿ 96.77 | 1 Piece(s) | Available | Same day | 10 | Φ14~9 | G (PF) Thread | Black | Chemical Resistance / Weatherability / Waterproof / Other | G(PF) 1/2" | A Type | - | G(PF) 1/2 | 14 to 9 | Black | 21.4 to 21.9 | 10 | 27/27 | 14 | Chemical resistance/heat resistance/weather resistance | |
฿ 83.41 | 2 Piece(s) | 3 Day(s) | 10 | Φ14~9 | G (PF) Thread | Grey | Chemical Resistance / Waterproof / Other | G(PF) 1/2" | A Type | - | G(PF) 1/2 | 14 to 9 | Gray | 21.4 to 21.9 | 10 | 27/27 | 14 | Chemical resistance/heat resistance | ||
฿ 94.84 | 3 Piece(s) | 3 Day(s) | 10 | Φ8.8~5 | G (PF) Thread | Black | Chemical Resistance / Weatherability / Waterproof / Other | G(PF) 1/2" | A Type | - | G(PF) 1/2 | 8.8 to 5 | Black | 21.4 to 21.9 | 10 | 27/24 | 12.5 | Chemical resistance/heat resistance/weather resistance |
How can we improve?
How can we improve?