1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flame-Resistant thread Cable Gland (Part Number)

CABLE GLAND

Flame-Resistant thread Cable Gland
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 109.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IP68 standard heat resistant super gland with perfect sealing effectiveness

[Features]
The combination of UL94V grade nylon product (noted for its flame retardancy) with silicone seals is ideal for equipment requiring a higher degree of flame retardancy.
▪ Lock nut is not included in the NPA series.

 
Part Number
MG16A-10B-ST-V0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

฿ 157.94

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ10~8.5M16×1.5Short leg typeM16 X 1.510 to 616.4 to 16.81022/2210.5

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard CE
Type Cable Gland Seal shape A Type Color Black
Conforming standards CE Main Body Material 66 nylon (UL94V-0) IP grade IP68/5 atmospheric pressure
Features Flame Retardant

Please check the type/dimensions/specifications of the part MG16A-10B-ST-V0 in the Flame-Resistant thread Cable Gland series.

Products with similar specification

Part Number
MG12A-05B-V0
MG12A-08B-V0
MG20A-14B-ST-V0
MG20AM-11B-V0
MG25A-18B-ST-V0
MG32A-25B-ST-V0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

฿ 109.94

2 Piece(s) Available 3 Day(s) 10Φ5.3~4.5M12×1.5Long leg typeM12 X 1.55.3 to 312.4 to 12.8918/197.8

฿ 109.94

1 Piece(s) Available 3 Day(s) 10Φ8~6.8M12×1.5Long leg typeM12 X 1.57.8 to 4.512.4 to 12.8918/197.8

฿ 192.77

1 Piece(s) Available 3 Day(s) 10Φ14~12M20×1.5Short leg typeM20 X 1.514 to 920.5 to 211027/2714

฿ 186.58

1 Piece(s) Available 3 Day(s) 10Φ11~9.5M20×1.5Long leg typeM20 X 1.512 to 720.5 to 211524/2412.5

฿ 344.00

1 Piece(s) 3 Day(s) 10Φ18~15M25×1.5Short leg typeM25 X 1.518 to 1425.5 to 261033/3319

฿ 506.32

1 Piece(s) Available 3 Day(s) 10Φ25~21M32×1.5Short leg typeM32 X 1.525 to 1832.6 to 33.21141/4225