(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product provides a perfect seal effect in accordance with the IP68 standard, and is a super gland that's both chemical resistant and oil resistant.
[Features]
・The main body is made from PP, a material that is the lightest, hardest, most insulating, and most resistant to chemical damage of any industrial plastics, and the seal is made from fluorine rubber, a material with excellent heat resistant and chemical resistant properties. Due to the combination of these two materials, this product is ideal for use in applications such as science equipment and automobiles, as well as environments such as petroleum refining and semiconductor manufacturing sites.
・ The Viton seal is extremely brittle, so use caution when conducting repeated tightening work.
▪ Lock nut is not included in the NPA series.
Part Number |
---|
MG25A-18B-ST-FA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 973.16 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ18~15 | M25×1.5 | Short leg type | M25 X 1.5 | 18 to 15 | 25.5 to 26 | 10 | 33/33 | 19 |
Loading...
Shape | Integrated Type | Screw Standard | Metric Thread | Material | Resin |
---|---|---|---|---|---|
Color | Black | Protection Function (Environmental Resistance) | Waterproof / Oil Resistance / Chemical Resistance | Representative Standard | CE |
Type | Cable Gland | Seal shape | A Type | Color | Black |
Conforming standards | CE | Main Body Material | Polypropylene | IP grade | IP68/5 atmospheric pressure |
Features | Chemical resistance/oil resistance |
Please check the type/dimensions/specifications of the part MG25A-18B-ST-FA in the Chemical and Oil Resistant Cable Gland series.
Part Number |
---|
MG12A-05B-FA |
MG12A-08B-FA |
MG16A-10B-ST-FA |
MG20A-14B-ST-FA |
MG20AM-11B-FA |
MG25A-16B-ST-FA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 297.29 | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ5.3~4.2 | M12×1.5 | Long leg type | M12 X 1.5 | 5.3 to 4.2 | 12.4 to 12.8 | 9 | 18/19 | 7.8 | |
฿ 297.29 | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ7.8~5.3 | M12×1.5 | Long leg type | M12 X 1.5 | 7.8 to 5.3 | 12.4 to 12.8 | 9 | 18/19 | 7.8 | |
฿ 506.71 | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ10~7 | M16×1.5 | Short leg type | M16 X 1.5 | 10 to 7 | 16.4 to 16.8 | 10 | 22/22 | 10.5 | |
฿ 589.94 | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ14~11.5 | M20×1.5 | Short leg type | M20 X 1.5 | 14 to 11.5 | 20.5 to 21 | 10 | 27/27 | 14 | |
฿ 593.03 | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ12~9.5 | M20×1.5 | Long leg type | M20 X 1.5 | 12 to 9.5 | 20.5 to 21 | 15 | 24/24 | 12.5 | |
฿ 973.16 | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ16~13 | M25×1.5 | Short leg type | M25 X 1.5 | 16 to 13 | 25.5 to 26 | 10 | 33/33 | 19 |
How can we improve?
How can we improve?