1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical and Oil Resistant Cable Gland

Chemical and Oil Resistant Cable Gland
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 297.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product provides a perfect seal effect in accordance with the IP68 standard, and is a super gland that's both chemical resistant and oil resistant.

[Features]
・The main body is made from PP, a material that is the lightest, hardest, most insulating, and most resistant to chemical damage of any industrial plastics, and the seal is made from fluorine rubber, a material with excellent heat resistant and chemical resistant properties. Due to the combination of these two materials, this product is ideal for use in applications such as science equipment and automobiles, as well as environments such as petroleum refining and semiconductor manufacturing sites.
・ The Viton seal is extremely brittle, so use caution when conducting repeated tightening work.
▪ Lock nut is not included in the NPA series.

 
Part Number
MG12A-05B-FA
MG12A-08B-FA
MG16A-10B-ST-FA
MG20A-14B-ST-FA
MG20AM-11B-FA
MG25A-16B-ST-FA
MG25A-18B-ST-FA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

฿ 297.29

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ5.3~4.2M12×1.5Long leg typeM12 X 1.55.3 to 4.212.4 to 12.8918/197.8

฿ 297.29

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ7.8~5.3M12×1.5Long leg typeM12 X 1.57.8 to 5.312.4 to 12.8918/197.8

฿ 506.71

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ10~7M16×1.5Short leg typeM16 X 1.510 to 716.4 to 16.81022/2210.5

฿ 589.94

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ14~11.5M20×1.5Short leg typeM20 X 1.514 to 11.520.5 to 211027/2714

฿ 593.03

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ12~9.5M20×1.5Long leg typeM20 X 1.512 to 9.520.5 to 211524/2412.5

฿ 973.16

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ16~13M25×1.5Short leg typeM25 X 1.516 to 1325.5 to 261033/3319

฿ 973.16

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ18~15M25×1.5Short leg typeM25 X 1.518 to 1525.5 to 261033/3319

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof / Oil Resistance / Chemical Resistance Representative Standard CE
Type Cable Gland Seal shape A Type Color Black
Conforming standards CE Main Body Material Polypropylene IP grade IP68/5 atmospheric pressure
Features Chemical resistance/oil resistance