1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Heat Resistant Cable Gland (Part Number)

CABLE GLAND

Heat Resistant Cable Gland
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 289.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Super Gland IP68 standard heat resistant to 150℃, offering perfect sealing effects

[Features]
Effective in high temperature atmospheres such as furnaces, heating peripherals, and automobile engine rooms.
Optimal for wire outlets of small motors, sensors, detection heads, measurement equipment, and for outlets in narrow spaces.
· Perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
· Lock nut is not included in the NPA Series.

Part Number
MG20A-14GN-ST-SH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

฿ 378.97

CABLE GLAND 1 Piece(s) Available 3 Day(s) 10Φ14~9M20×1.5Short leg typeM20 X 1.514 to 920.5 to 211027/2714

Loading...

  1. 1
 

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Color Other Protection Function (Environmental Resistance) Other Representative Standard CE
Type Cable Gland Seal shape A Type Color Green
Conforming standards CE Main Body Material 46 nylon IP grade IP68/5 atmospheric pressure
Features Heat Resistant

Please check the type/dimensions/specifications of the part MG20A-14GN-ST-SH in the Heat Resistant Cable Gland series.

Products with similar specification

Part Number
MG12A-05GN-SH
MG12A-08GN-SH
MG16A-10GN-ST-SH
MG20AM-11GN-SH
MG25A-18GN-ST-SH
MG32A-25GN-ST-SH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

฿ 289.16

1 Piece(s) Available 3 Day(s) 10Φ5.3~3M12×1.5Long leg typeM12 X 1.55.3 to 312.4 to 12.8918/197.8

฿ 289.16

1 Piece(s) Available 3 Day(s) 10Φ7.8~4.5M12×1.5Long leg typeM12 X 1.57.8 to 4.512.4 to 12.8918/197.8

฿ 310.06

1 Piece(s) Available 3 Day(s) 10Φ10~6M16×1.5Short leg typeM16 X 1.510 to 616.4 to 16.81022/2210.5

฿ 355.74

1 Piece(s) Available 3 Day(s) 10Φ12~7M20×1.5Long leg typeM20 X 1.512 to 720.5 to 211524/2412.5

฿ 549.68

1 Piece(s) Available 3 Day(s) 10Φ18~14M25×1.5Short leg typeM25 X 1.518 to 1425.5 to 261033/3319

฿ 762.97

1 Piece(s) Available 3 Day(s) 10Φ25~18M32×1.5Short leg typeM32 X 1.525 to 1832.6 to 33.21141/4225