(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A super gland with IP68 standard flex measures for a perfect seal effect.
[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.
Part Number |
---|
MG25A-P-16B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Standard | Color | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Color | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,479.34 | CABLE ACCESSARY CABLE CLAMP | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 10 | Φ15.8~12 | Metric Thread | Black | M25×1.5 | Long leg type | M25 X 1.5 | 15.8 to 12 | Black | 25.5 to 26 | 15 | 33/33 | 16 |
Loading...
Shape | Flexible Corrugate Type | Material | Resin | Protection Function (Environmental Resistance) | Waterproof |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL | Type | Cable Gland | Seal shape | A Type |
Conforming standards | UL-C&US/CE | Main Body Material | 66 nylon (UL94 V-2) | IP grade | IP68/5 atmospheric pressure |
Please check the type/dimensions/specifications of the part MG25A-P-16B in the Flexible Cable Gland series.
Part Number |
---|
FGA13-P-08G |
FGA17-P-10B |
FGA17-P-10G |
FGA21L-P-10B |
FGA21L-P-10G |
MG25A-P-16G |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Standard | Color | Screw Size | Screw Type | Screw size | Applicable Wire Size (mm) | Color | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 768.96 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 10 | Φ7.8~4.5 | G (PF) Thread | Grey | G(PF) 1/4" | - | G(PF) 1/4 | 8 to 4.5 | Gray | 13.5 to 13.9 | 9 | 19/19 | 8 | ||
฿ 909.47 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | Φ10~6 | G (PF) Thread | Black | G(PF) 3/8" | - | G(PF) 3/8 | 10 to 6 | Black | 17 to 17.4 | 10 | 22/22 | 10.5 | ||
฿ 909.47 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 10 | Φ10~6 | G (PF) Thread | Grey | G(PF) 3/8" | - | G(PF) 3/8 | 10 to 6 | Gray | 17 to 17.4 | 10 | 22/22 | 10.5 | ||
฿ 1,112.87 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | - | Φ10~6 | G (PF) Thread | Black | G(PF) 1/2" | - | G(PF) 1/2 | 10 to 6 | Black | 21.4 to 21.9 | 10 | 27/27 | 13.5 | ||
฿ 1,110.28 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) | 10 | Φ10~6 | G (PF) Thread | Grey | G(PF) 1/2" | - | G(PF) 1/2 | 10 to 6 | Gray | 21.4 to 21.9 | 10 | 27/27 | 13.5 | ||
฿ 1,479.34 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | Φ15.8~12 | Metric Thread | Grey | M25×1.5 | Long leg type | M25 X 1.5 | 15.8 to 12 | Gray | 25.5 to 26 | 15 | 33/33 | 16 |
How can we improve?
How can we improve?