1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Cable Gland【1-10 Pieces Per Package】 (Part Number)

CABLE ACCESSARY CABLE CLAMP

Flexible Cable Gland
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 107.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A super gland with IP68 standard flex measures for a perfect seal effect.

[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.

Part Number
MG20A-P-13B SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

฿ 1,001.73

฿ 662.54

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

10 Pieces Per Package

Same day 10Φ13~8Metric ThreadBlackM20×1.5Long leg typeM20 X 1.513 to 8Black20.5 to 211527/2713.5

Loading...

  1. 1
 

Basic Information

Shape Flexible Corrugate Type Material Resin Protection Function (Environmental Resistance) Waterproof
Representative Standard CE / UL / CUL Type Cable Gland Seal shape A Type
Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2) IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part MG20A-P-13B in the Flexible Cable Gland series.

Products with similar specification

Part Number
FGA17-P-10G
FGA21L-P-10B
FGA21L-P-10G
MG20A-P-13G
MG25A-P-16B
MG25A-P-16G
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

฿ 909.47

1 Pack(s)

10 Pieces Per Package

9 Day(s) 10Φ10~6G (PF) ThreadGreyG(PF) 3/8"-G(PF) 3/810 to 6Gray17 to 17.41022/2210.5

฿ 1,112.87

1 Pack(s)

10 Pieces Per Package

3 Day(s) -Φ10~6G (PF) ThreadBlackG(PF) 1/2"-G(PF) 1/210 to 6Black21.4 to 21.91027/2713.5

฿ 1,110.28

1 Pack(s)

10 Pieces Per Package

9 Day(s) 10Φ10~6G (PF) ThreadGreyG(PF) 1/2"-G(PF) 1/210 to 6Gray21.4 to 21.91027/2713.5

฿ 1,110.28

1 Pack(s)

10 Pieces Per Package

9 Day(s) 10Φ13~8Metric ThreadGreyM20×1.5Long leg typeM20 X 1.513 to 8Gray20.5 to 211527/2713.5

฿ 1,479.34

1 Pack(s)

10 Pieces Per Package

9 Day(s) 10Φ15.8~12Metric ThreadBlackM25×1.5Long leg typeM25 X 1.515.8 to 12Black25.5 to 261533/3316

฿ 1,479.34

1 Pack(s)

10 Pieces Per Package

11 Day(s) 10Φ15.8~12Metric ThreadGreyM25×1.5Long leg typeM25 X 1.515.8 to 12Gray25.5 to 261533/3316