1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon corrugated tube

Nylon corrugated tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,673.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wire protection tubes with no slits can be fully waterproof.

[Features]
· The cable is protected from cuts due to sharp edges and damage from external toxic materials; thus extending cable life.
· Combining with the gland that is used with corrugated tubes prevents water and dust penetration.
· For various machinery equipment, vehicles, control systems, movable parts of machinery, motors, internal combinations in distribution boards and control boxes, industrial building, lighting fixtures/equipment, communications equipment, instrumentation, display devices, various plants, and general electrical facilities, etc.

Part Number
NGN-07B
NGN-10B
NGN-12B
NGN-14B
NGN-17B
NGN-22B
NGN-23B
NGN-28B
NGN-36B
NGN-40B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRequired Internal Diameter Size
(mm)
Size Internal Diameter
(mm)
Outer Diameter
(mm)
Packaging unit
(m)

฿ 6,028.64

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 9 Day(s) 106.61/46.610100

฿ 3,673.16

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 3 Day(s) 109.85/169.81350

฿ 3,866.71

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 3 Day(s) 1011.83/811.815.850

฿ 4,532.96

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 3 Day(s) 1014.13/814.118.350

฿ 5,350.22

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 11 Day(s) 1016.71/216.721.250

฿ 8,030.77

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 11 Day(s) 1021.23/421.226.250

฿ 8,188.15

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 9 Day(s) 1021.73/421.728.550

฿ 12,366.07

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 3 Day(s) 1028.2128.233.950

฿ 7,675.57

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 3 Day(s) 103611/43641.825

฿ 9,055.34

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 9 Day(s) 104011/2404825

Loading...

  1. 1
 

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -40 Operating Temperature (Maximum)(℃) 105
Color Black Protection Function (Environmental Resistance) Waterproof Material Nylon 6
Color Black