(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
IP68 standard brass EMC compliant super gland with perfect sealing effectiveness.
[Features]
The shielding part of the shield cable contacts the ring, which enables the measures for magnetic wave impact by its grounding effectiveness.
· The perfect seal protects internal precision parts by completely blocking out external water, oil, and dust.
▪ Ideal claws (A type) provide outstanding clamping force with gentle tightening pressure.
▪ A lock nut is not included with the EMC-NBA series.
Part Number |
---|
EMC-MBA12-05 |
EMC-MBA12-08 |
EMC-MBA16-10 |
EMC-MBA20-13 |
EMC-MBA20M-11 |
EMC-MBA25-18 |
EMC-MBA32-25 |
EMC-MBA40-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter Of Cable Used | Screw Size | Screw size | Applicable Wire Size (mm) | Mounting Hole Diameter (mm) | Screw Length (mm) | Spanner size, locked portion/sealed portion | Ground main body minimum inner diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 378.58 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ5.3~3 | M12×1.5 | M12 X 1.5 | 5.3 to 3 | 12.4 to 12.8 | 8 | 17/17 | 8 | |
฿ 378.58 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ8~4.5 | M12×1.5 | M12 X 1.5 | 7.8 to 4.5 | 12.4 to 12.8 | 8 | 17/17 | 8 | |
฿ 592.65 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ10~6 | M16×1.5 | M16 X 1.5 | 10 to 6 | 16.4 to 16.8 | 9 | 22/22 | 10.5 | |
฿ 757.72 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ14~9 | M20×1.5 | M20 X 1.5 | 14 to 9 | 20.5 to 21 | 9.5 | 26/26 | 14.5 | |
฿ 761.42 | CABLE GLAND | 1 Piece(s) | Available | Same day | 10 | Φ11~7 | M20×1.5 | M20 X 1.5 | 11.1 to 7 | 20.5 to 21 | 9.5 | 24/24 | 12.5 | |
฿ 1,018.45 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ18~14 | M25×1.5 | M25 X 1.5 | 18 to 14 | 25.5 to 26 | 12 | 32/32 | 18.5 | |
฿ 1,869.68 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ25~18 | M32×1.5 | M32 X 1.5 | 25 to 18 | 32.6 to 33.2 | 12.5 | 41/41 | 25 | |
฿ 3,750.97 | CABLE GLAND | 1 Piece(s) | Available | 3 Day(s) | 10 | Φ30~24 | M40×1.5 | M40 X 1.5 | 30 to 24 | 40.6 to 41.2 | 15 | 50/50 | 32 |
Loading...
Shape | Shield Type | Screw Standard | Metric Thread | Material | Metal |
---|---|---|---|---|---|
Color | Other | Protection Function (Environmental Resistance) | Waterproof / Weatherability / Chemical Resistance / Other | Representative Standard | CE |
Type | Cable Gland | Seal shape | A Type | Color | Glossy Silver |
Conforming standards | CE | Main Body Material | Brass/nickel plating | IP grade | IP68/5 atmospheric pressure |
Features | Chemical resistance/heat resistance/weather resistance |
How can we improve?
How can we improve?