600V Vinyl Cabtire Cable VCT

Brand :
MITSUBOSHI
Caution
Product Description
[Features]
·A general-purpose vinyl flexible cable with pliability
[Applications]
·Used in power supply circuits of mobile electrical equipment that does not exceed 600 V and other applications where flexibility is required

Current Reduction Factor
| Ambient temperature (°C) | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 |
| Current Reduction Factor | 1.15 | 1.08 | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
If the ambient temperature is 30°C or lower or higher, multiply the allowable current by the above current reduction factor.
(Example) Allowable current value when the ambient temperature is 35°C with duplex 0.75 mm2
12 x 0.91 = 10.92 (A)