Class 2 EP Rubber Insulation Chloroprene Rubber Cabtire Cable, 2PNCT

Brand :
MITSUBOSHI

Caution

    Product Description

    Used not only in mining, industrial, and agricultural applications, but also for mobile electrical equipment and wiring up to 600 V, especially in conditions where oil, weather and/or flame (burning) resistance are required.

    [Features]
    • Uses ethylene propylene rubber insulation for superior electrical characteristics and ozone resistance. In addition, it features excellent resistance to heat, cold and water and allows for a maximum operating temperature of 80°C.
    • Its chloroprene rubber sheathing allows it to withstand harsh conditions such as being subject to abrasion, tension, shock/impact, and stretching/bending, etc. Boasts excellent resistance to oil and weathering effects, while also offering flame retardancy properties.
    • One of the features is that the outer diameter and mass are lower than the 1CT, 2CT and 2RNCT, while also allowing a larger allowable current than other cabtire cables under the same conditions

    Product Feature Details

    · Operating temperature range: -15 to +80°C

    Product Structure

    Flexible Cable With 2-Type of Rubber, EP Rubber Insulation and Chloroprene Rubber, 2PNCT, product structural drawing

    Specifications Table

    Flexible Cable With 2-Type of Rubber, EP Rubber Insulation and Chloroprene Rubber, 2PNCT, specifications table

    Approximate Weight Table

    Flexible Cable With 2-Type of Rubber, EP Rubber Insulation and Chloroprene Rubber, 2PNCT, weight table

    Wire Core Identification

    Identification Method

    Flexible Cable With 2-Type of Rubber, EP Rubber Insulation and Chloroprene Rubber, 2PNCT, identification method table
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    2PNCT 12X2SQ-4 | Class 2 EP Rubber Insulation Chloroprene Rubber Cabtire Cable, 2PNCT | MITSUBOSHI | MISUMI Thailand