(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An irradiated cross-linked polyethylene cable (slim type), used for internal wiring in electronic and communication equipment.
[Features]
· Features excellent flexibility and workability.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Rated Voltage | Sheath (outer coating) color | Number of strands/strands (Units/mm) | Conductor outer diameter (mm) | Insulation body thickness (mm) | Conductor resistance (Ω/km or less) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.2 | 1 | 300V | Blue | 7/0.18 TA | 0.54 | 0.23 | 111 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.2 | 1 | 300V | Red | 7/0.18 TA | 0.54 | 0.23 | 111 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.2 | 1 | 300V | Yellow | 7/0.18 TA | 0.54 | 0.23 | 111 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.2 | 1 | 300V | Black | 7/0.18 TA | 0.54 | 0.23 | 111 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.2 | 1 | 300V | White | 7/0.18 TA | 0.54 | 0.23 | 111 | ||
฿ 9,166.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.3 | 1.3 | 300V | Blue | 12/0.18 TA | 0.7 | 0.3 | 64.4 | ||
฿ 9,166.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.3 | 1.3 | 300V | Red | 12/0.18 TA | 0.7 | 0.3 | 64.4 | ||
฿ 9,166.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.3 | 1.3 | 300V | Yellow | 12/0.18 TA | 0.7 | 0.3 | 64.4 | ||
฿ 9,166.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.3 | 1.3 | 300V | Black | 12/0.18 TA | 0.7 | 0.3 | 64.4 | ||
฿ 9,166.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.3 | 1.3 | 600V | Gray | 12/0.18 TA | 0.7 | 0.3 | 64.4 | ||
฿ 9,166.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 1000 | 0.3 | 1.3 | 300V | Green | 12/0.18 TA | 0.7 | 0.3 | 64.4 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.5 | 1.5 | 300V | Red | 20/0.18 TA | 0.9 | 0.3 | 38.6 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.5 | 1.5 | 300V | Yellow | 20/0.18 TA | 0.9 | 0.3 | 38.6 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.5 | 1.5 | 300V | Black | 20/0.18 TA | 0.9 | 0.3 | 38.6 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.5 | 1.5 | 300V | White | 20/0.18 TA | 0.9 | 0.3 | 38.6 | ||
฿ 6,754.59 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.5 | 1.5 | 300V | Green | 20/0.18 TA | 0.9 | 0.3 | 38.6 | ||
฿ 8,563.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.75 | 1.7 | 300V | Blue | 30/0.18 TA | 1.1 | 0.3 | 25.8 | ||
฿ 8,563.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.75 | 1.7 | 300V | Red | 30/0.18 TA | 1.1 | 0.3 | 25.8 | ||
฿ 8,563.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.75 | 1.7 | 300V | Yellow | 30/0.18 TA | 1.1 | 0.3 | 25.8 | ||
฿ 8,563.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.75 | 1.7 | 300V | Black | 30/0.18 TA | 1.1 | 0.3 | 25.8 | ||
฿ 8,563.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.75 | 1.7 | 300V | White | 30/0.18 TA | 1.1 | 0.3 | 25.8 | ||
฿ 8,563.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 0.75 | 1.7 | 300V | Green | 30/0.18 TA | 1.1 | 0.3 | 25.8 | ||
฿ 8,443.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 1.25 | 2.2 | 300V | Blue | 50/0.18 TA | 1.5 | 0.35 | 15.5 | ||
฿ 8,443.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 1.25 | 2.2 | 300V | Red | 50/0.18 TA | 1.5 | 0.35 | 15.5 | ||
฿ 8,443.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 1.25 | 2.2 | 300V | Yellow | 50/0.18 TA | 1.5 | 0.35 | 15.5 | ||
฿ 8,443.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 1.25 | 2.2 | 300V | Black | 50/0.18 TA | 1.5 | 0.35 | 15.5 | ||
฿ 8,443.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 1.25 | 2.2 | 300V | White | 50/0.18 TA | 1.5 | 0.35 | 15.5 | ||
฿ 6,633.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 2 | 2.7 | 300V | Blue | 37/0.26 TA | 1.8 | 0.45 | 9.91 | ||
฿ 6,633.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 2 | 2.7 | 300V | Red | 37/0.26 TA | 1.8 | 0.45 | 9.91 | ||
฿ 6,633.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 2 | 2.7 | 300V | Yellow | 37/0.26 TA | 1.8 | 0.45 | 9.91 | ||
฿ 6,633.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 2 | 2.7 | 300V | Black | 37/0.26 TA | 1.8 | 0.45 | 9.91 | ||
฿ 6,633.98 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 2 | 2.7 | 300V | White | 37/0.26 TA | 1.8 | 0.45 | 9.91 |
Loading...
Number Of Cores(Core) | 1 | Shield | NA | Sheath (outer coating) material | Polyethylene-Based |
---|---|---|---|---|---|
Heat-Resistance(°C) | 125 | Flame Retardant | Vertical flame-retardant |
How can we improve?
How can we improve?