300 V vinyl cable for electronic and communication equipment KV (includes bobbin (reel) winding and twisted pair processing)

Caution
Product Description
A JCS 3368 standard product: a cable made of bare soft copper stranded wire coated with vinyl.
Upper temperature limit: 0℃ to 60℃
[Features]
· Excellent flexibility and workability
[Applications]
· Used for wiring in low-power circuits and inside gaming machines such as pachinko
· Internal wiring for electronic and communication equipment
[For bobbin roll / reel roll products]
· Products with "-R" or "-PPR" at the end of part numbers are applicable
· Caution: There may be burrs or other imperfections in the reel hole. When carrying, please hold the reel flange.
[Twisted Paired Product]
· Processing service of twisting 2 cables
· You can choose the length from 50, 100, and 200 m
·Please select 2 colors and connect them with a hyphen "-."
·Only 2-strand type is available.
·Due to the stranding process, single core wire is approx. 5% shorter than unprocessed wire in overall length.
·Due to the stranding process, the twisting pitch cannot be specified for twisted single core wire.
Model Display Method
| Part Number | - | Cross-sectional area | - | Color *1 | - | Overall length | - | Reel material *2 |
| (Example) | ||||||||
| KV | - | 0.3 SQ | - | BE | - | 200 | - | R |
*1 Color
For twisted pair processed products, please select 2 colors and connect them with a hyphen "-."
"W-BE" is a white and blue twisted pair.
*2 reel material
R: Paper (compressed paper reel type)
PPR: Resin (fully combustible reel type)
Blank: No reel
Dimensional Drawing and Product Specifications

KV Vinyl Cable for Electronic and Communication Equipment
| Product Name / Symbol | Standard | Rated voltage | Heat resistance | Flame retardancy | Insulation material |
|---|---|---|---|---|---|
| KV | JCS 3368 | 300V | 60°C | 60°C inclined flame retardant | PVC |
| Product Name / Symbol | Conductor | Insulator | Overall diameter Approx. mm | Conductor resistance (20°C) Ω/km or less | Test voltage V/min | Allowable current A (30°C) | Approximate Weight kg/km | Standard length m | ||
|---|---|---|---|---|---|---|---|---|---|---|
| size mm2 | Configuration Number of wires/wire diameter pcs/mmA | Outer diameter mm | Thickness mm | |||||||
| KV | 0.3 | 12/0.18 | 0.70 | 0.40 | 1.5 | 61.1 | 1000 | 3 | 5 | 200 |
| 0.5 | 20/0.18 | 0.90 | 0.50 | 1.9 | 36.7 | 5 | 8 | 200 | ||
| 0.75 | 30/0.18 | 1.10 | 0.50 | 2.1 | 24.4 | 7 | 11 | 200 | ||
| 1.25 | 50/0.18 | 1.50 | 0.60 | 2.7 | 14.7 | 12 | 18 | 200 | ||
*Not compliant with the Electrical Appliances and Materials Safety Act of Japan.
| Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 |
| Current Reduction Factor | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
(Example) Allowable current value for 0.3 mm2 at an ambient temperature of 40°C: 1.5 x 0.82 = 1.23 (A)
| Operating temperature range | 0–60°C |
| Acquired/compliant standard | JCS3368: 2003 compliant |
| Bending radius | 8 times the overall diameter (fixed part only) |
Compressed paper, reel type

| Part number | size mm2 | Color | Overall length | Reel type | Reel dimensions (cm) (K x L) |
|---|---|---|---|---|---|
| KV | 0.2 | BE (Blue), R (Red) / PK (Pink), Y (Yellow), BK (Black) / W (White), LB (Blue), BN (Brown) / H (Gray), O (Orange), GN (Green), PL (Purple) | 200 | R Compressed paper | - |
| 0.3 | 15 x 8 | ||||
| 0.5 | 15 x 8 | ||||
| 0.75 | - | ||||
| 1.25 | - |
Fully combustible reel type


| Part number | size mm2 | Color | Overall length | Reel type | Reel dimensions (cm) (K x L) |
|---|---|---|---|---|---|
| KV | 0.2 | BE (Blue) / R (Red) / Y (Yellow) / BK (Black), W (White), GN (Green) | 200 | PPR Fully combustible | - |
| 0.3 | 18 x 8.5 | ||||
| 0.5 | 18 x 8.5 | ||||
| 0.75 | - | ||||
| 1.25 | - |
Twisted pair specification table
| Part number | Conductor cross-sectional area (mm2) | Color combination *1 | Overall length (m) *2 | Twisted outer diameter | Twist pitch | |
|---|---|---|---|---|---|---|
| KV | 0.3 | W-R (White/Red) BK-R (Black/Red) W-BK (White/Black) W-BE (White, Blue) | 50 100 200 | 3 | Approx. 18 | |
| 0.5 | 3.8 | Approx. 20 |
- *1. Please select 2 colors and connect them with a hyphen "-."
- *2. The overall length is the unprocessed cable length. Due to the stranding process, single core wire is approx. 5% shorter than unprocessed wire in overall length.