600 V vinyl insulated cable for electrical equipment KIV (includes bobbin (reel) winding)

Brand :
KHD

Caution

    Product Description

    A JIS C 3316 standard product: a cable made of bare soft copper stranded wire insulated with oil-resistant PVC.
    [Features]
    · More flexible than IV, making it ideal for space saving wiring
    · Excellent oil resistance, water resistance, heat resistance, flexibility, and workability
    [Applications]
    · Used for wiring and lead wires in electrical equipment of 600 V AC or less
    · Mainly used inside control panels, switchboards, etc.
    [For bobbin roll / reel roll products]
    · Products with "-R" at the end of part numbers are applicable.

    The delivery specifications for this product are available here

    Model Display Method

    Part Number-Cross-sectional area-Color-Overall length-Reel material*
    (Example)        
    KIV-0.75 SQ-BE-200-R

    *Reel material
    R: Paper (compressed paper reel type)
    Blank: No reel

    Dimensional Drawing and Product Specifications

    KIV 0.5 mm² vinyl insulated cable for electrical equipment 0.5 mm² (Not subject to E)

    KIV 0.5 mm² vinyl insulated cable for electrical equipment (0.5 mm² is not subject to <PS>E)

    KIV vinyl insulated cable for electrical equipment

    KIV vinyl insulated cable for electrical equipment

    *Products with 3 green x yellow stripes and 3 yellow x green stripes (base color to stripe color ratio 6:4) are also applicable

    *G/Y (green/yellow, straight) with 3 stripes and Y/G (yellow/green, straight) with 3 stripes (base color to stripe color ratio 6:4) are also available

                      
    Product Name / SymbolStandardRated voltageHeat resistanceFlame retardancyConductorInsulation material
    KIVJIS C 3316
    <PS>E
    600V60°C60°C inclined flame retardantAnnealed copper stranded wire for electrical usePVC
    Product Name / SymbolConductorInsulatorOverall diameter
    Approx. mm
    Conductor resistance
    (20°C)
    Ω/km or less
    Allowable current
    A (30°C)
    Approximate Weight
    kg/km
    Standard length
    m
    size
    mm2
    Configuration
    Number of wires/wire diameter
    pcs/mmA
    Outer diameter
    mm
    Thickness
    mm
    KIV0.520/0.180.90.82.536.701111200
    0.7530/0.181.10.82.724.401414200
    1.2550/0.181.50.83.114.701920200
    2.037/0.261.80.83.49.502728200
    3.545/0.322.50.84.15.093746100
    5.570/0.323.11.05.13.274970100
    8.050/0.453.71.26.12.3261100100
    14.088/0.454.91.47.71.3288170100
    * The allowable current is only a reference value and is not a guaranteed value.


    Current Reduction Factor

    Ambient Temperature (°C)3540455055
    Current Reduction Factor0.910.820.710.580.41
    The allowable current is a calculated value at an ambient temperature of 30°C with a single cable in the air, and is not a guaranteed value.
    If the ambient temperature is 30°C or higher, multiply the allowable current by the above current reduction factor.
    (Example) <span style="display: inline!"> important; float: none; word-spacing: 0px; font: 12px/20px 'MS PGothic', Osaka, 'Hiragino Kaku Gothic Pro W3'; text-transform: none; color: #333333; text-indent: 0px; white-space: normal; letter-spacing: normal; background-color: #ffffff; orphans: auto; widows: auto; webkit-text-stroke-width: 0px">0.75 mm2<span style="display: inline!"> important; float: none; word-spacing: 0px; font: 12px/20px 'MS P Gothic', Osaka, 'Hiragino Kaku Gothic Pro W3'; text-transform: none; color: #333333; text-indent: 0px; white-space: normal; letter-spacing: normal; background-color: #ffffff; orphans: auto; widows: auto; webkit-text-stroke-width: 0px" > Allowable current at an ambient temperature of 40°C: 12 × 0.82 = 9.84 (A)
    Compressed paper, reel type

     

    Part numbersize
    mm2
    ColorOverall lengthReel
    type
    Reel dimensions (cm)
    (K x L)
    KIV0.5BE(Blue), R(Red), Y(Yellow), BK(Black),
    W(white), GN(green),
    G/Y(green/yellow, straight), Y/G(yellow/green, straight)
    10
    50
    100
    200
    R
    Compressed paper
    -
    0.7517 x 11
    1.2517 x 11
    2-
    3.5-
    5.5-
    8-
    14-
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    KIV-1.25SQ-R-100 | 600 V vinyl insulated cable for electrical equipment KIV (includes bobbin (reel) winding) | KHD | MISUMI Thailand