300 V single-core cord VSF (including bobbin (reel) winding and twisted pair processed products)

Caution
- [Discontinued Product]
Sales of the following products will be discontinued due to the manufacturer's circumstances.
· VSF 2.0SQ Sora-200
· VSF 2.0SQ Pink-200
· VSF 2.0SQ Purple-200
Product Description
The most popular single-core vinyl cord, made by coating bare soft copper stranded wire with PVC.
[Features]
· Abundant color variations.
· A highly safe product with excellent vertical flame retardancy.
[Applications]
· The most popular vinyl cord conforming to Japan standards. Ideal for internal wiring of electrical products of 300 V or less.
[For bobbin roll / reel roll products]
·Products with "-R" at the end of part numbers are applicable.
Example)
· Compressed paper, reel type
VSF-0.75SQ-BE-200-R
[Twisted Paired Product]
· Processing service of twisting 2 cables.
· You can choose the length from 50, 100, and 200 m.
Example)
VSF-0.75SQ-BK-R-50
|
Dimensional Drawing and Product Specifications

VSF single-core vinyl cord

S-HVSF type 2 single-core vinyl cord.
Technical Specifications
| Operating temperature range | 0 to 60°C |
| Acquired/compliant standard | JIS C 3306 compliant |
| Bending radius | 8 times the overall diameter (fixed part only) |
| Part Number | Cross-sectional area (mm2) | Color | Overall length (m) | Conductor | Vinyl insulator thickness (mm) | Overall diameter approx. (mm) | Maximum conductor resistance Ω/km (20°C) | Test voltage V/min | Insulation resistance MΩ/km | Allowable current A (30°C) | Approximate Weight (kg/km) | DENAN Act of Japan | ||
| Configuration (pcs./mm) | Outer diameter (mm) | 20°C | 60°C | |||||||||||
| VSF | 0.75* (AWG#18) | W(White) BK(Black) R(Red) BE(Blue) Y(Yellow) GN(Green) | 10 · 50 · 100 · 200 | 30/0.18 | 1.1 | 0.8 | 2.7 | 24.4 | 1000 | 5 | 0.01 | 7 | 14 | Available |
| 1.25* (AWG 16) | 50/0.18 | 1.5 | 3.1 | 14.7 | 12 | 20 | Available | |||||||
| 2.0* (AWG14) | 37/0.26 | 1.8 | 3.4 | 9.5 | 17 | 27 | Available | |||||||
*(AWG--) is only a reference for AWG sizes.
*For the outer diameter of the cable and wire sheath (outer sheath), please refer to the "Overall Diameter" item in the table above.
*The main difference from the VAVSF series is the manufacturer. The specifications are highly similar and are considered equivalent products. For detailed specification differences, please check the specifications table.
Current Reduction Factor
| Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 |
| Current Reduction Factor | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
(Example) Allowable current value when the ambient temperature is 40°C with 0.75 mm2: 7×0.82 = 5.74 (A)
Compressed paper, reel type


| Part number | size mm2 | Color | Overall length | Reel type | Reel dimensions (cm) (K x L) |
|---|---|---|---|---|---|
| VSF | 0.3 | BE (Blue), R (Red), O (Orange), Y (Yellow), BK (Black) / W (White), LB (Blue), BN (Brown) / H (Gray), P (Pink), G (Green), PL (Purple) | 10 50 100 200 | R Compressed paper | - |
| 0.5 | - | ||||
| 0.75 | 17 x 11 | ||||
| 1.25 | 17 x 11 | ||||
| 2 | - |
Twisted pair processing
| Part number | Conductor cross-sectional area (mm2) | Color combination *1 | Overall length (m) Note) | Twisted outer diameter | Twist pitch |
| VSF | 0.75 | W-R(White/Red) BK-R(Black/Red) W-BK(White/Black) W-BE(White/Blue) | 50 / 100 / 200 | 5.4 | Approx. 30 |
| 1.25 | 6.2 | Approx. 30 | |||
| 2 | 6.8 | Approx. 30 | |||
*1. Please select 2 colors and connect them with a hyphen "-."
*2. The unit price includes the processing fee and the unit price of cable.
*) The overall length is the unprocessed cable length. Due to the stranding process, single core wire is approx. 5% shorter than unprocessed wire in overall length.