Cable for European/North American Standard Supported Equipment

Brand :
KHD

Caution

  • The product image is a representative image. Specifications may vary by part number, including shape and color.

Product Description

A cable made of bare soft copper stranded wire insulated with heat resistant PVC. Single-core vinyl insulated cable obtained under multiple standards in North America, Europe and Japan.
[Features]
· Multi-standard cable certified under UL1015 + MTW of North America, H07 V2K of Europe, and HKIV of Japan.
· A high safety product with excellent heat resistance and vertical flame retardance
· Compatible with the HD standard of Europe, UL standard of the US, cUL standard of Canada and HKIV and 60227IEC02 of Japan.
· This product is compatible with "UL Traceability Program / Processed Wires."
[Applications]
· Can be used for internal wiring of semiconductor manufacturing equipment and other equipment mainly for export
· For internal wiring of equipment

The delivery specifications for this product are available here

Dimensional Drawing and Product Specifications

A ULCE-KIV composite standard cable

A ULCE-KIV composite standard cable.

3 green lines and 3 yellow lines, for grounding.

GY (green/yellow, straight), 3 lines for grounding.

Product Classification

Product nameProduct ClassificationRemarks
A ULCE-KIV composite standard cable
(Cable for internal wiring of electrical devices)
MTW+AWM 1015+AWM I A/BMTW: UL
AWM 1015: UL
AWM I A/B: CSA
MTW+AWM 1015+AWM I A/B+HKIVMTW: UL
AWM 1015: UL
AWM I A/B: CSA
HKIV: <PS>E
H07 V2-K+MTW+AWM 1015
+AWM I A/B+60227 IEC 02
H07 V2-K: CENELEC HD
MTW: UL
AWM 1015: UL
AWM I A/B: CSA
60227 IEC 02: <PS>E

Product Specifications

Product ClassificationCross-sectional areaApplicable StandardsRatingFlame retardancy
VoltageTemperature
MTW+AWM 1015+AWM I A/B0.5 mm2 (20 AWG)UL 1063 MTW600V90°C DRY
60°C WET
VW-1
UL 758 AWM 1015600 V AC or 750 V DC105°CVW-1
CSA-C22.2 No.210600V105°CFT-1
MTW+AWM 1015+AWM I A/B+HKIV0.75 mm2 (18 AWG)
1.0 mm2 (18 AWG)
UL 1063 MTW600V90°C DRY
60°C WET
VW-1
UL 758 AWM 1015600 V AC or 750 V DC105°CVW-1
CSA-C22.2 No.210600V105°CFT-1
<PS>E600V75°C- F-
H07 V2-K+MTW+AWM 1015
+AWM I A/B+60227 IEC 02
1.5 mm2 (16 AWG)
2.5 mm2 (14 AWG)
4.0 mm2 (12 AWG)
6.0 mm2 (10 AWG)
CENELEC HD 21.7
IEC 60227
450 V/750 V90°CIEC60332-1
UL 1063 MTW600V90°C DRY
60°C WET
VW-1
UL 758 AWM 1015600 V AC or 750 V DC105°CVW-1
CSA-C22.2 No.210600V105°CFT-1
<PS>E J60227450 V/750 V70°C- F-
J60332-1

structure table

Part numberCross-sectional area
(mm2)
ColorSales LengthApplicable standards
(Applicable)
ConductorOverall
diameter
(mm)
Conductor
Resistance
(20°C)
Ω/km
Insulation
Resistance
MΩkm or more
Insulation
resistor
temperature
conditions
Withstand voltage
V/15 min
Allowable
current
A (30°C)
Approximate
Weight
(kg/km)
1 roll
(m)
Overall length
(m)
UL
MTW
UL
AWM
PSE
600V
cUL
600V
CE
600V
Configuration
(pcs./mm)
Outer diameter
(mm)
MTW0.5* (20 AWG)BK (Black), R (Red)
W (White), BE (Blue)
Y (Yellow), O (Orange)
GY(Green/Yellow, Straight)
30510, 50, 100ApplicableApplicable Applicable 21/0.181.02.730.10 or less--20001512
0.75 * (18 AWG)ApplicableApplicableApplicableApplicable 34/0.181.22.921.80 or less0.05
(50)
75°C
(20°C)
25001916
1.0* (18 AWG)ApplicableApplicableApplicableApplicable 40/0.181.33.019.50 or less1918
1.5* (16 AWG)15310, 50ApplicableApplicableApplicableApplicableApplicable60/0.181.63.313.30 or less0.01070°C2722
2.5* (14 AWG)107ApplicableApplicableApplicableApplicableApplicable47/0.262.13.87.98 or less0.0093734
4.0* (12 AWG)BK (Black), R (Red)
GY(Green/Yellow, Straight)
ApplicableApplicableApplicableApplicableApplicable76/0.262.64.34.95 or less0.0075052
6.0* (10 AWG)ApplicableApplicableApplicableApplicableApplicable112/0.263.24.93.30 or less0.0066574

*(AWG--) is only a reference for AWG sizes.
*GY (green/yellow, straight) is a green wire core with a yellow band (approximately 30% retention).
*For the outer diameter size of the cable/wire sheath (outer sheath), please refer to the "overall diameter" item in the table above.

 

Operating temperature range-15 to 105°C
Certified standardsULMTW
Bending radius8 times the overall diameter (fixed part)

Structural drawing

MTW, UL Listed applicable: Related images

Current Reduction Factor

■ MTW standard 90°C dry criteria

Ambient temperature (°C)304050607080
Current Reduction Factor1.000.910.820.710.580.41


■ MTW standard 60°C wet criteria

Ambient temperature (°C)304050
Current Reduction Factor1.000.820.58

The allowable current is a calculated value at an ambient temperature of 30°C with a single cable in the air, and is not a guaranteed value.
If the ambient temperature is 30°C or higher, multiply the allowable current by the above current reduction factor.
(Example) Allowable current value for 0.5 mm2 at an ambient temperature of 40°C in a dry state
  11 x 0.91 = 10.01 (A)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat