Soft VCTF Plus Indoor Flexible Power Cable

Caution
Product Description
Has excellent flexibility, cold-resistance and flame retardancy. Used with power cords for indoor small appliances.
[Features]
• Has been changed to a shrink wrapped type, allowing for easier unpacking. Also helps to reduce packaging waste and all without leaving any wrinkles on the wrapping paper.
• The polyethylene film packaging material does not produce any harmful substances when incinerated.
• Uses heat resistant PVC (60°C–75°C) for a larger allowable current and improved safety.
• Improved flame-retardancy.
• Passed the vertical flame test which is indicated by an F mark.
• A 0.5 mm2 size has been added to the product lineup which now features four sizes, ranging from 0.5 to 2 mm2.
• Provides equivalent flexibility to existing products and can be used at up to -30°C when installed.